NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | RMNF22TB30 |
Rated current | 8:00 AM |
[Ith] conventional free air thermal current | 8:00 AM |
[Uc] control circuit voltage | 208...480 V, 120...277 V |
[Ui] rated insulation voltage | 400 V |
[Uimp] rated impulse withstand voltage | 4 kV during 1.2/50 µs |
[Us] rated supply voltage | 208...480 V AC line to line, 120...277 V AC line to neutral |
ambient air temperature for storage | -40-70 °C |
connections - terminals | screw connectors |
contacts material | cadmium free |
depth | 99 mm |
height | 90 mm |
IP degree of protection | IP20 (terminals) conforming to IEC 60529, IP40 (housing) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529 |
maximum switching voltage | 250 V AC |
mechanical durability | 10000000 cycles |
minimum switching current | 100 mA at 6 V |
mounting position | any position |
mounting support | 35 mm DIN rail conforming to EN/IEC 60715 |
net weight | 0.125 kg |
overvoltage category | III conforming to IEC 60664-1, III conforming to UL 508 |
pollution degree | 3 conforming to IEC 60664-1, 3 conforming to UL 508 |
product certifications | CE, UL, CSA, CCC, EAC, RCM |
product or component type | 3-phase control relay |
range of product | Harmony Control Relays |
relative humidity | 93-97 % at 25-55 °C conforming to IEC 60068-2-30 |
shock resistance | 15 gn (duration = 11 ms) for not in operation conforming to IEC 60068-2-27, 5 gn (duration = 11 ms) for in operation conforming to IEC 60068-2-27 |
supply voltage limits | 166.4-576 V AC line to line, 96-332.4 V AC line to neutral |
tightening torque | 0.6-1 N.m conforming to IEC 60947-1, 5.3-8.8 lbf.in conforming to IEC 60947-1 |
utilisation category | AC-15 conforming to IEC 60947-5-1, DC-13 conforming to IEC 60947-5-1, AC-1 conforming to IEC 60947-4-1, DC-1 conforming to IEC 60947-4-1 |
width | 22.5 mm |
contacts type and composition | 2 C/O |
Supply frequency | 50...60 Hz +/- 10 % |
Operating system | Android |
Software designation | Zelio NFC (downloadable from Google Play store) |
Reset time | 1500 ms at maximum voltage |
Immunity to microbreaks | 10 ms |
Power consumption in VA | 4-4 VA at 480 V AC 60 Hz |
Measurement error | < 0.05 %/Hz with frequency variation, < 0.05 %/°C with temperature variation |
Switching capacity in VA | 2000 VA |
Housing material | self-extinguishing plastic |
Time delay type | on-delay 0.1 s...60 min, off-delay 0.1 s...60 min |
Repeat accuracy | +/- 0.5 % for input circuit, +/- 3 % for time delay |
Setting accuracy of time delay | +/- 3 % for 10 s...60 min time delay range, +/- 300 ms for 0...10 s time delay range |
Maximum switching current | 8 A AC |
On-load factor | 100% |
Maximum measuring cycle | 150 ms measurement cycle as true rms value |
Hysteresis | 3-3 % of fixed for phase failure detection |
Output contacts | 2 C/O |
Dielectric test voltage | 2.5 kV, 1 min AC 50 Hz conforming to IEC 60255-27 |
Relay monitored parameters | phase sequence, phase failure detection, overvoltage detection, undervoltage detection, overfrequency and underfrequency, asymmetry |
Setting accuracy of the switching threshold | +/- (1.5 % + 1 V) |
Relay name | RMNF22 |
Relay type | control relay |
Run-up delay at power-up | 650 ms |
Maximum operating frequency | 13.56 MHz |
Alarm threshold | 166...576 V adjustable overvoltage and undervoltage detection (line to line), 96...332 V adjustable overvoltage and undervoltage detection (line to neutral), 5...150 V adjustable asymmetry, 45...66 Hz adjustable overfrequency or underfrequency |
Nominal power | 0.0002 mW |
Software version | V4.4 and above |
vibration resistance | 0.075 mm (f= 10-58.1 Hz) not in operation conforming to IEC 60068-2-6, 1 gn (f= 58.1-150 Hz) not in operation conforming to IEC 60068-2-6, 0.035 mm (f= 10-58.1 Hz) in operation conforming to IEC 60068-2-6, 0.5 gn (f= 58.1-150 Hz) in operation conforming to IEC 60068-2-6 |
electromagnetic compatibility | immunity for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-1, immunity for industrial environments conforming to EN/IEC 61000-6-2, emission standard for residential, commercial and light-industrial environments conforming to EN/IEC 61000-6-3, emission standard for industrial environments conforming to EN/IEC 61000-6-4, electrostatic discharge - test level: 6 kV level 3 (contact discharge) conforming to IEC 61000-4-2, electrostatic discharge - test level: 8 kV level 3 (air discharge) conforming to IEC 61000-4-2, radiated radio-frequency electromagnetic field immunity test - test level: 10 V/m level 3 conforming to IEC 61000-4-3, electrical fast transient/burst immunity test - test level: 4 kV criteria B (direct) conforming to IEC 61000-4-4, surge immunity test - test level: 4 kV level 4 (common mode) conforming to IEC 61000-4-5, surge immunity test - test level: 2 kV level 4 (differential mode) conforming to IEC 61000-4-5, conducted and radiated emissions class B group 1 conforming to CISPR 11, conducted and radiated emissions class B conforming to CISPR 22, voltage interruptions - test level: 0 % criteria C (250/300 cycles) conforming to IEC 61000-4-29, conducted RF disturbances level 3 conforming to IEC 61000-4-6, magnetic field at power frequency - test level: 30 A/m (continuous)-300 A/m (1-3 s) level 4 conforming to IEC 61000-4-8, voltage dips and interruptions immunity test - test level: 0 % (0.5...25 cycles) conforming to IEC 61000-4-11, voltage dips and interruptions immunity test - test level: 40 % (10/12 cycles) conforming to IEC 61000-4-11, voltage dips and interruptions immunity test - test level: 70 % (25/30 cycles) conforming to IEC 61000-4-11, 1 MHz damped oscillating wave - test level: 2.5 kV CM, 1 kV DM criteria B conforming to IEC 61000-4-18 |
ambient air temperature for operation | -20-60 °C |
standards | EN/IEC 60255-1 |
local signalling | LED Un: (steady), green for power ON, LED R1: (steady), amber for relay energised, LED R1: (blinking), amber for timing in progress, LED R2: (steady), amber for relay energised, LED R2: (blinking), amber for timing in progress, LED PL: (steady), red for alarm phase failure triggered, LED PS: (blinking), red for alarm phase sequence failure triggered, LED UV: (steady), red for alarm undervoltage failure triggered, LED OV: (blinking), red for alarm overvoltage failure triggered, LED UF: (steady), red for alarm underfrequency failure triggered, LED OF: (blinking), red for alarm overfrequency failure triggered, LED ASYM: (steady), red for alarm asymmentry failure triggered |
product compatibility | NFC enabled mobile device |
insulation resistance | > 100 MOhm at 500 V DC conforming to IEC 60255-27 |
Network Number of Phases | 3 phases |
Directives | 2014/30/EU - electromagnetic compatibility, 2014/35/EU - low voltage directive, 2014/53/EU - radio equipment directive |
Electrical Durability | 100000 cycles |