
calcActive())">
Mureva FL 50W 6500K, IP44 IR Sensor 230V
IMT47221
AEDÂ 225.69
AEDÂ 172.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

IMT47221
Mureva FL 50W 6500K, IP44 IR Sensor 230V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mureva FL 50W 6500K, IP44 IR Sensor 230V
AEDÂ 225.69
AEDÂ 172.00
Product Details
Part Number | Â IMT47221 |
---|---|
Activity | HDCWD |
Colour | black |
depth | 31 mm |
device application | ware-houses and parking garages, residential, media device support, Public areas, secure lighting, stadiums and arenas |
Electrical Insulation Class | class F |
height | 215.4 mm |
IK degree of protection | IK04 |
IP degree of protection | IP44 |
net weight | 1.06 kg |
Operational Power in w | 50 W |
product or component type | floodlight |
Provided Equipment | sensor |
range | Mureva |
range of product | Mureva lights |
Type of Installation | outdoor |
width | 221.4 mm |
Main colour tint | black |
Colour temperature | 6500 K |
Beam angle | 110 ° |
Shape | rectangular |
Power factor | 0.9 |
Bulb lifespan | 50000 h |
Colour rendering index | Ra=80 |
Luminous flux | 5000 lm |
ambient air temperature for operation | -30-45 °C |
environmental characteristic | weatherproof |
light source | LED |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account