Mureva FL 50W 4000K, IP65 230V
SKU :
IMT47212
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 137.92
AEDÂ 105.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Mureva lights, Floodlight 50W 4000K, IP65 230V
Mureva FL 50W 4000K, IP65 230V
AEDÂ 137.92
AEDÂ 105.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Part Number | Â IMT47212 |
|---|---|
| Activity | HDCWD |
| Colour | black |
| Depth | 31.0 mm |
| device application | ware-houses and parking garages, residential, media device support, Public areas, secure lighting, stadiums and arenas |
| Electrical Insulation Class | class F |
| Height | 215.4 mm |
| IK degree of protection | IK05 |
| IP degree of protection | IP65 |
| net weight | 1.02 kg |
| Operational Power in w | 50 W |
| product or component type | floodlight |
| Range | Mureva |
| range of product | Mureva lights |
| Type of Installation | outdoor |
| width | 161.4 mm |
| Main colour tint | black |
| Colour temperature | 4000 K |
| Beam angle | 110 ° |
| Shape | rectangular |
| Power factor | 0.9 |
| Bulb lifespan | 50000 h |
| Colour rendering index | Ra=80 |
| Luminous flux | 5000 lm |
| ambient air temperature for operation | -30-45 °C |
| environmental characteristic | weatherproof |
| light source | LED |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Part Number | Â IMT47212 |
|---|---|
| Activity | HDCWD |
| Colour | black |
| Depth | 31.0 mm |
| device application | ware-houses and parking garages, residential, media device support, Public areas, secure lighting, stadiums and arenas |
| Electrical Insulation Class | class F |
| Height | 215.4 mm |
| IK degree of protection | IK05 |
| IP degree of protection | IP65 |
| net weight | 1.02 kg |
| Operational Power in w | 50 W |
| product or component type | floodlight |
| Range | Mureva |
| range of product | Mureva lights |
| Type of Installation | outdoor |
| width | 161.4 mm |
| Main colour tint | black |
| Colour temperature | 4000 K |
| Beam angle | 110 ° |
| Shape | rectangular |
| Power factor | 0.9 |
| Bulb lifespan | 50000 h |
| Colour rendering index | Ra=80 |
| Luminous flux | 5000 lm |
| ambient air temperature for operation | -30-45 °C |
| environmental characteristic | weatherproof |
| light source | LED |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account










