![Mureva FL 150W, IP65 230V main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/i/m/imt47222.jpg)
Mureva FL 150W, IP65 230V
Excl. Tax
Excl. Tax
All Sellers
![Mureva FL 150W, IP65 230V](https://eshop-ae.se.com/media/catalog/product/i/m/imt47222.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mureva FL 150W, IP65 230V
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Show Accessory | No |
Part Number | Â IMT47222 |
Activity | HDCWD |
Colour | black |
depth | 61.0 mm |
device application | ware-houses and parking garages, residential, media device support, Public areas, secure lighting, stadiums and arenas |
Electrical Insulation Class | class E |
height | 342.0 mm |
IK degree of protection | IK06 |
IP degree of protection | IP65 |
net weight | 4.05 kg |
Operational Power in w | 150 W |
product or component type | floodlight |
Provided Equipment | sensor |
range | Mureva |
range of product | Mureva lights |
Type of Installation | outdoor |
width | 278.0 mm |
Main colour tint | black |
Colour temperature | 6500 K |
Beam angle | 110 ° |
Shape | rectangular |
Power factor | 0.9 |
Bulb lifespan | 50000 h |
Colour rendering index | Ra=80 |
Luminous flux | 18000 lm |
ambient air temperature for operation | -30-45 °C |
environmental characteristic | weatherproof |
light source | LED |