Mureva FL 100W 4000K, IP65 230V

IMT47214
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Part Number  IMT47214
Activity HDCWD
Colour black
depth 39.3 mm
device application ware-houses and parking garages, residential, media device support, Public areas, secure lighting, stadiums and arenas
Electrical Insulation Class class F
height 288.4 mm
IK degree of protection IK05
IP degree of protection IP65
net weight 1.95 kg
Operational Power in w 100 W
product or component type floodlight
range Mureva
range of product Mureva lights
Type of Installation outdoor
width 216.4 mm
Main colour tint black
Colour temperature 4000 K
Beam angle 110 °
Shape rectangular
Power factor 0.9
Bulb lifespan 50000 h
Colour rendering index Ra=80
Luminous flux 10000 lm
ambient air temperature for operation -30-45 °C
environmental characteristic weatherproof
light source LED

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Mureva FL 100W 4000K, IP65 230V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Mureva FL 100W 6500K, IP65 230V
 IMT47215

In stock

AED 187.00
AED 256.82