Multi Surround, AvatarOn C, 3 gang, wine gold
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Multi Surround, AvatarOn C, 3 gang, wine gold
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | E8731_36_WG |
Activity | HDCWD |
Colour | wine gold |
device mounting | surface, flush |
Material | PC (polycarbonate) |
Number of Gangs | 3 gangs |
product or component type | surround |
range | AvatarOn |
range of product | AvatarOn C |