
calcActive())">
Multi Surround, AvatarOn C, 2 gang, wine gold
E8731_26_WG
AEDÂ 26.40
AEDÂ 21.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731_26_WG
Multi Surround, AvatarOn C, 2 gang, wine gold
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Multi Surround, AvatarOn C, 2 gang, wine gold
AEDÂ 26.40
AEDÂ 21.00
Product Details
Part Number | E8731_26_WG |
---|---|
Activity | HDCWD |
Colour | wine gold |
device mounting | surface, flush |
Material | PC (polycarbonate) |
Number of Gangs | 2 gangs |
product or component type | surround |
range | AvatarOn |
range of product | AvatarOn C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account