
calcActive())">
motor-mechanism - MCH - 200..240 V AC
47396
AEDÂ 4,058.40
AEDÂ 2,704.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

47396
motor-mechanism - MCH - 200..240 V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
motor-mechanism - MCH - 200..240 V AC
AEDÂ 4,058.40
AEDÂ 2,704.00
Product Details
Activity | PPACB |
---|---|
Part Number | 47396 |
[Uc] control circuit voltage | 200...240 V AC 50/60 Hz |
control type | motor mechanism |
device application | automatic spring charging |
device short name | gear motor MCH |
mounting mode | fixed |
product or component type | gear motor mechanism MCH |
range | MasterPacT |
Range Compatibility | Masterpact (MasterPact NT) circuit breaker |
range of product | MasterPact NT |
Maximum charging time | 3 s |
Maximum power consumption in VA | 180 VA |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account