Motor circuit breaker, TeSys GV3, 3P, 62-73 A, thermal magnetic, EverLink terminals
SKU :
GV3P73
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,137.39
AEDÂ 821.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
Motor circuit breaker, TeSys GV3, 3P, 62-73 A, thermal magnetic, EverLink terminals
AEDÂ 1,137.39
AEDÂ 821.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | GV3P73 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| breaking capacity | 65 kA Icu at 230/240 V AC 50/60 Hz, 50 kA Icu at 400/415 V AC 50/60 Hz, 50 kA Icu at 440 V AC 50/60 Hz, 12 kA Icu at 500 V AC 50/60 Hz, 6 kA Icu at 690 V AC 50/60 Hz |
| suitability for isolation | yes conforming to IEC 60947-1 |
| trip unit technology | thermal-magnetic |
| utilisation category | AC-3 conforming to IEC 60947-4-1 |
| ambient air temperature for storage | -40-80 °C |
| colour | dark grey |
| compatibility code | GV3P |
| control type | rotary handle |
| Depth | 136 mm |
| device application | motor protection |
| device short name | GV3P |
| Electrical Durability | 20000 cycles for AC-3 at 415 V In |
| fire resistance | 960 °C conforming to IEC 60695-2-11 |
| Height | 132 mm |
| IK degree of protection | IK09 enclosure |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 50000 cycles |
| net weight | 0.96 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 3000 m |
| Poles Description | 3P |
| product certifications | CCC, UL, CSA, EAC, ATEX, LROS (Lloyds register of shipping), BV, ABS, DNV-GL, UKCA |
| product or component type | motor circuit breaker |
| Range | TeSys Deca |
| range of product | TeSys GV3 |
| width | 55 mm |
| ambient air temperature for operation | -20-60 °C |
| standards | EN/IEC 60947-2, EN/IEC 60947-4-1, UL 60947-4-1, CSA C22.2 No 60947-4-1 |
| mechanical robustness | shocks: 5 Gn for 11 ms contactor open, shocks: 30 Gn for 11 ms contactor closed, vibrations: 4 Gn, 5...300 Hz |
| magnetic tripping current | 1120-1120 A |
| [Ith] conventional free air thermal current | 73 A conforming to IEC 60947-4-1 |
| thermal protection adjustment range | 62-73 A conforming to IEC 60947-4-1 |
| climatic withstand | conforming to IACS E10 |
| motor power kW | 37-37 kW at 400/415 V AC 50/60 Hz, 45-45 kW at 500 V AC 50/60 Hz, 55-55 kW at 690 V AC 50/60 Hz |
| maximum operating rate | 25 cyc/h |
| fixing mode | 35 mm symmetrical DIN rail: clipped, panel: screwed (with 3 x M4 screws) |
| direct connector | without |
| [Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| tightening torque | 5 N.m - on screw clamp terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPCTR |
|---|---|
| Part Number | GV3P73 |
| [Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
| breaking capacity | 65 kA Icu at 230/240 V AC 50/60 Hz, 50 kA Icu at 400/415 V AC 50/60 Hz, 50 kA Icu at 440 V AC 50/60 Hz, 12 kA Icu at 500 V AC 50/60 Hz, 6 kA Icu at 690 V AC 50/60 Hz |
| suitability for isolation | yes conforming to IEC 60947-1 |
| trip unit technology | thermal-magnetic |
| utilisation category | AC-3 conforming to IEC 60947-4-1 |
| ambient air temperature for storage | -40-80 °C |
| colour | dark grey |
| compatibility code | GV3P |
| control type | rotary handle |
| Depth | 136 mm |
| device application | motor protection |
| device short name | GV3P |
| Electrical Durability | 20000 cycles for AC-3 at 415 V In |
| fire resistance | 960 °C conforming to IEC 60695-2-11 |
| Height | 132 mm |
| IK degree of protection | IK09 enclosure |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 50000 cycles |
| net weight | 0.96 kg |
| network frequency | 50/60 Hz |
| network type | AC |
| operating altitude | 3000 m |
| Poles Description | 3P |
| product certifications | CCC, UL, CSA, EAC, ATEX, LROS (Lloyds register of shipping), BV, ABS, DNV-GL, UKCA |
| product or component type | motor circuit breaker |
| Range | TeSys Deca |
| range of product | TeSys GV3 |
| width | 55 mm |
| ambient air temperature for operation | -20-60 °C |
| standards | EN/IEC 60947-2, EN/IEC 60947-4-1, UL 60947-4-1, CSA C22.2 No 60947-4-1 |
| mechanical robustness | shocks: 5 Gn for 11 ms contactor open, shocks: 30 Gn for 11 ms contactor closed, vibrations: 4 Gn, 5...300 Hz |
| magnetic tripping current | 1120-1120 A |
| [Ith] conventional free air thermal current | 73 A conforming to IEC 60947-4-1 |
| thermal protection adjustment range | 62-73 A conforming to IEC 60947-4-1 |
| climatic withstand | conforming to IACS E10 |
| motor power kW | 37-37 kW at 400/415 V AC 50/60 Hz, 45-45 kW at 500 V AC 50/60 Hz, 55-55 kW at 690 V AC 50/60 Hz |
| maximum operating rate | 25 cyc/h |
| fixing mode | 35 mm symmetrical DIN rail: clipped, panel: screwed (with 3 x M4 screws) |
| direct connector | without |
| [Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
| tightening torque | 5 N.m - on screw clamp terminal |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account













