Motor circuit breaker, TeSys GV3, 3P, 40 A, magnetic, rotary handle, EverLink terminals
SKU :
GV3L40

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 733.01
AEDÂ 529.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
Motor circuit breaker, TeSys GV3, 3P, 40 A, magnetic, rotary handle, EverLink terminals
AEDÂ 733.01
AEDÂ 529.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | PPCTR |
---|---|
Part Number | GV3L40 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
breaking capacity | 100 kA Icu at 230/240 V AC 50/60 Hz, 50 kA Icu at 400/415 V AC 50/60 Hz, 50 kA Icu at 440 V AC 50/60 Hz, 12 kA Icu at 500 V AC 50/60 Hz, 6 kA Icu at 690 V AC 50/60 Hz |
suitability for isolation | yes conforming to IEC 60947-1 |
trip unit technology | magnetic |
utilisation category | category A conforming to IEC 60947-2 |
ambient air temperature for storage | -40-80 °C |
colour | dark grey |
compatibility code | GV3L |
control type | rotary handle |
Depth | 136 mm |
device application | motor protection |
device short name | GV3L |
Electrical Durability | 50000 cycles for AC-3 at 415 V In |
fire resistance | 960 °C conforming to IEC 60695-2-11 |
Height | 132 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 50000 cycles |
net weight | 0.96 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 3000 m |
Poles Description | 3P |
product certifications | CCC, UL, CSA, EAC, LROS (Lloyds register of shipping), BV, ABS, DNV-GL, UKCA |
product or component type | motor circuit breaker |
Range | TeSys Deca |
range of product | TeSys GV3, TeSys Deca |
width | 55 mm |
ambient air temperature for operation | -20-60 °C |
standards | EN/IEC 60947-2, EN/IEC 60947-4-1, UL 60947-4-1, CSA C22.2 No 60947-4-1 |
mechanical robustness | shocks: 15 Gn for 11 ms contactor open, shocks: 30 Gn for 11 ms contactor closed, vibrations: 4 Gn, 5...300 Hz |
magnetic tripping current | 560-560 A |
climatic withstand | conforming to IACS E10 |
motor power kW | 18.5-18.5 kW at 400/415 V AC 50/60 Hz, 22-22 kW at 500 V AC 50/60 Hz, 37-37 kW at 690 V AC 50/60 Hz |
maximum operating rate | 25 cyc/h |
fixing mode | 35 mm symmetrical DIN rail: clipped, panel: screwed (with 3 x M4 screws) |
direct connector | without |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
tightening torque | 5 N.m - on screw clamp terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | PPCTR |
---|---|
Part Number | GV3L40 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
breaking capacity | 100 kA Icu at 230/240 V AC 50/60 Hz, 50 kA Icu at 400/415 V AC 50/60 Hz, 50 kA Icu at 440 V AC 50/60 Hz, 12 kA Icu at 500 V AC 50/60 Hz, 6 kA Icu at 690 V AC 50/60 Hz |
suitability for isolation | yes conforming to IEC 60947-1 |
trip unit technology | magnetic |
utilisation category | category A conforming to IEC 60947-2 |
ambient air temperature for storage | -40-80 °C |
colour | dark grey |
compatibility code | GV3L |
control type | rotary handle |
Depth | 136 mm |
device application | motor protection |
device short name | GV3L |
Electrical Durability | 50000 cycles for AC-3 at 415 V In |
fire resistance | 960 °C conforming to IEC 60695-2-11 |
Height | 132 mm |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 50000 cycles |
net weight | 0.96 kg |
network frequency | 50/60 Hz |
network type | AC |
operating altitude | 3000 m |
Poles Description | 3P |
product certifications | CCC, UL, CSA, EAC, LROS (Lloyds register of shipping), BV, ABS, DNV-GL, UKCA |
product or component type | motor circuit breaker |
Range | TeSys Deca |
range of product | TeSys GV3, TeSys Deca |
width | 55 mm |
ambient air temperature for operation | -20-60 °C |
standards | EN/IEC 60947-2, EN/IEC 60947-4-1, UL 60947-4-1, CSA C22.2 No 60947-4-1 |
mechanical robustness | shocks: 15 Gn for 11 ms contactor open, shocks: 30 Gn for 11 ms contactor closed, vibrations: 4 Gn, 5...300 Hz |
magnetic tripping current | 560-560 A |
climatic withstand | conforming to IACS E10 |
motor power kW | 18.5-18.5 kW at 400/415 V AC 50/60 Hz, 22-22 kW at 500 V AC 50/60 Hz, 37-37 kW at 690 V AC 50/60 Hz |
maximum operating rate | 25 cyc/h |
fixing mode | 35 mm symmetrical DIN rail: clipped, panel: screwed (with 3 x M4 screws) |
direct connector | without |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
tightening torque | 5 N.m - on screw clamp terminal |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account