
calcActive())">
Motor circuit breaker, TeSys Deca, 3P, 1 to 1.6A, thermal magnetic, spring terminals
GV2ME063
AEDÂ 343.27
AEDÂ 248.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GV2ME063
Motor circuit breaker, TeSys Deca, 3P, 1 to 1.6A, thermal magnetic, spring terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Motor circuit breaker, TeSys Deca, 3P, 1 to 1.6A, thermal magnetic, spring terminals
AEDÂ 343.27
AEDÂ 248.00
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
Description
Promotional Video
Product Details
Activity | PPCTR |
---|---|
Part Number | GV2ME063 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to IEC 60947-2 |
breaking capacity | 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 400/415 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA Icu at 690 V AC 50/60 Hz conforming to IEC 60947-2 |
suitability for isolation | yes conforming to IEC 60947-1 § 7-1-6 |
trip unit technology | thermal-magnetic |
utilisation category | category A conforming to IEC 60947-2, AC-3 conforming to IEC 60947-4-1 |
ambient air temperature for storage | -40-80 °C |
colour | dark grey |
compatibility code | GV2ME |
control type | push-button |
depth | 78.5 mm |
device application | motor protection |
device short name | GV2ME |
Electrical Durability | 100000 cycles for AC-3 at 415 V In |
fire resistance | 960 °C conforming to IEC 60695-2-11 |
height | 101 mm |
IK degree of protection | IK04 |
IP degree of protection | IP20 conforming to IEC 60529 |
mechanical durability | 100000 cycles |
net weight | 0.28 kg |
network frequency | 50/60 Hz conforming to IEC 60947-4-1 |
network type | AC |
operating altitude | 2000 m |
Poles Description | 3P |
product certifications | CCC, UL, CSA, EAC, ATEX, LROS (Lloyds register of shipping), BV, RINA, DNV-GL, UKCA |
product or component type | motor circuit breaker |
range | TeSys Deca |
range of product | TeSys GV2 |
width | 45 mm |
ambient air temperature for operation | -20-60 °C |
standards | EN/IEC 60947-2, EN/IEC 60947-4-1 |
mechanical robustness | shocks: 30 Gn for 11 ms, vibrations: 5 Gn, 5...150 Hz |
magnetic tripping current | 22.5-22.5 A |
[Ith] conventional free air thermal current | 1.6 A conforming to IEC 60947-4-1 |
thermal protection adjustment range | 1-1.6 A conforming to IEC 60947-4-1 |
climatic withstand | conforming to IACS E10 |
motor power kW | 0.37-0.37 kW at 400/415 V AC 50/60 Hz, 0.55-0.55 kW at 400/415 V AC 50/60 Hz, 0.37-0.37 kW at 500 V AC 50/60 Hz, 0.55-0.55 kW at 500 V AC 50/60 Hz, 0.75-0.75 kW at 500 V AC 50/60 Hz |
maximum operating rate | 25 cyc/h |
fixing mode | 35 mm symmetrical DIN rail: clipped, panel: screwed (with adaptor plate) |
direct connector | without |
[Ui] rated insulation voltage | 690 V AC 50/60 Hz conforming to IEC 60947-2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account