Monolithic pilot light, plastic, blue, Ø22, plain lens for BA9s bulb, <= 250 V

XB7EV66P
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDSIG
Pincode Group default
Part Number XB7EV66P
[Ui] rated insulation voltage 250 V (pollution degree 3) conforming to EN/IEC 60947-1
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
[Us] rated supply voltage <= 250 V
ambient air temperature for storage -40-70 °C
bulb base BA 9s
cap/operator or lens colour blue
compatibility code XB7
connections - terminals Faston connectors, connection size: 6.35 x 0.8 mm conforming to EN/IEC 60947-1, forked type tag connectors, connection size: 6.5 mm conforming to EN/IEC 60947-1, screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1
depth 54 mm
device mounting fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1
device short name XB7
fixing center >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm
fixing mode fixing nut beneath head: 2-2.4 N.m
height 29 mm
IP degree of protection IP20 (rear face) conforming to IEC 60529, IP54 (front face) conforming to IEC 60529
light source incandescent (bulb not included)
mounting diameter 22 mm
net weight 0.018 kg
overvoltage category class II conforming to IEC 60536
product or component type pilot light
protective treatment TH
range of product Harmony XB7
sale per indivisible quantity 10
shape of screw head cross compatible with JIS No 1 screwdriver, cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver
shape of signaling unit head round
shock resistance 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27
signalling type steady
Terminals description ISO n°1 (X1-X2)PL
tightening torque 0.8-1.2 N.m conforming to EN 60947-1
width 29 mm
NEMA degree of protection NEMA 12
Operator additional information with plain lens
Light block supply direct
vibration resistance 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6
electromagnetic compatibility disturbing field emission class B conforming to EN 55011
ambient air temperature for operation -25-55 °C
standards CSA C22.2 No 14, EN/IEC 60947-1, UL 508, EN/IEC 60947-5-1, JIS C8201-5-1, JIS C8201-1
Device Presentation monolithic product

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Monolithic pilot light, plastic, blue, Ø22, plain lens for BA9s bulb, <= 250 V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.