Monolithic pilot light, plastic, blue, Ø22, integral LED, 110...120 V AC
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Monolithic pilot light, plastic, blue, Ø22, integral LED, 110...120 V AC
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | XB7EV06GP |
[Ui] rated insulation voltage | 250 V (pollution degree 3) conforming to EN/IEC 60947-1 |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN/IEC 60947-1 |
[Us] rated supply voltage | 120 V, 120 V AC 50/60 Hz |
ambient air temperature for storage | -40-70 °C |
bulb base | integral LED |
cap/operator or lens colour | blue |
compatibility code | XB7 |
connections - terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
current consumption | 18...21 mA |
depth | 54 mm |
device mounting | fixing hole - diameter: 22.5 mm 22.3 +0.4/0 conforming to EN/IEC 60947-5-1 |
device short name | XB7 |
fixing center | >= 30 x 40 mm (support panel) metal - thickness: 1-6 mm, >= 30 x 40 mm (support panel) plastic - thickness: 2-6 mm |
fixing mode | fixing nut beneath head: 2-2.4 N.m |
height | 29 mm |
IP degree of protection | IP20 (rear face) conforming to IEC 60529, IP65 (front face) conforming to IEC 60529 |
light source | LED |
mounting diameter | 22 mm |
net weight | 0.02 kg |
overvoltage category | class II conforming to IEC 60536 |
product or component type | pilot light |
protective treatment | TH |
range of product | Harmony XB7 |
sale per indivisible quantity | 10 |
service life | 70000 h at rated voltage and 25 °C |
shape of screw head | cross compatible with JIS No 1 screwdriver, cross compatible with Philips no 1 screwdriver, cross compatible with pozidriv No 1 screwdriver, slotted compatible with flat Ø 4 mm screwdriver, slotted compatible with flat Ø 5.5 mm screwdriver |
shape of signaling unit head | round |
shock resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
signalling type | steady |
supply voltage limits | 100-132 V AC |
Terminals description ISO n°1 | (X1-X2)PL |
tightening torque | 0.8-1.2 N.m conforming to EN 60947-1 |
width | 29 mm |
NEMA degree of protection | NEMA 4 conforming to UL 50 E, NEMA 12 conforming to UL 50 E |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
electromagnetic compatibility | disturbing field emission class B conforming to EN 55011 |
ambient air temperature for operation | -25-70 °C |
standards | JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-1, UL 508, CSA C22.2 No 14, JIS C8201-1 |
Device Presentation | monolithic product |