
calcActive())">
molded case switch-disconnector Compact NS630b NA - 630 A - 3 poles
33486
AEDÂ 5,238.45
AEDÂ 3,456.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

33486
molded case switch-disconnector Compact NS630b NA - 630 A - 3 poles
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
molded case switch-disconnector Compact NS630b NA - 630 A - 3 poles
AEDÂ 5,238.45
AEDÂ 3,456.00
Product Details
Activity | PPCCB |
---|---|
Part Number | 33486 |
[icm] Rated Short-circuit Making Capacity | 52 kA 690 V AC at 50/60 Hz |
[Icw] rated short-time withstand current | 25 kA during 0.5 s conforming to IEC 60947-3, 4 kA during 20 s conforming to IEC 60947-3 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-3 |
Breaking Capacity Code | NA |
Connection Pitch | 70 mm |
Contact Position Indicator | yes |
Downside Connection | front |
suitability for isolation | yes conforming to IEC 60947-3 |
Upside Connection | front |
ambient air temperature for storage | -50-85 °C |
compatibility code | NS630b |
control type | toggle |
depth | 147 mm |
device application | distribution |
device short name | Compact NS630b NA |
Electrical Durability | 1000 cycles 440 V AC 50/60 Hz conforming to IEC 60947-3 |
height | 327 mm |
mechanical durability | 6000 cycles conforming to IEC 60947-3 |
mounting mode | fixed |
net weight | 14 kg |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60947-3 |
product certifications | ASEFA, ASTA |
product or component type | switch disconnector |
range | ComPact |
range of product | NS630b...1600 |
width | 210 mm |
Visible break | no |
Offer type | C4 |
ambient air temperature for operation | -25-70 °C |
standards | IEC 60947-3 |
[Ie] rated operational current | AC-23A: 630 A AC 50/60 Hz 220/240 V, AC-23A: 630 A AC 50/60 Hz 380/415 V, AC-23A: 630 A AC 50/60 Hz 440/480 V, AC-23A: 630 A AC 50/60 Hz 500/525 V, AC-23A: 630 A AC 50/60 Hz 660/690 V |
[Ith] conventional free air thermal current | 630 A at 60 °C |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-3 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account