
calcActive())">
Schneider Electric MODULE TM3-32 OUT Tr.PNP HE10, TM3DQ32TK
TM3DQ32TK
AEDÂ 910.79
AEDÂ 841.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM3DQ32TK
Schneider Electric MODULE TM3-32 OUT Tr.PNP HE10, TM3DQ32TK
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric MODULE TM3-32 OUT Tr.PNP HE10, TM3DQ32TK
AEDÂ 910.79
AEDÂ 841.00
Product Details
Activity | IDMST |
---|---|
Activity | IDMST |
Resistance to electrostatic discharge | 8 kV in air conforming to EN/IEC 61000-4-2, 4 kV on contact conforming to EN/IEC 61000-4-2 |
Part Number | TM3DQ32TK |
ambient air temperature for storage | -25-70 °C |
current consumption | 5 mA at 5 V DC via bus connector (at state off), 0 mA at 24 V DC via bus connector (at state off), 25 mA at 5 V DC via bus connector (at state on), 40 mA at 24 V DC via bus connector (at state on) |
depth | 81.3 mm |
height | 90 mm |
IP degree of protection | IP20 with protective cover in place |
marking | CE |
mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit |
net weight | 0.112 kg |
operating altitude | 0...2000 m |
pollution degree | 2 |
product certifications | C-Tick, cULus |
product or component type | discrete output module |
range of product | Modicon TM3 |
relative humidity | 10-95 %, without condensation (in operation), 10-95 %, without condensation (in storage) |
shock resistance | 15 gn for 11 ms |
width | 33.5 mm |
Discrete output current | 100 mA for transistor output |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge withstand | 1 kV I/O common mode conforming to EN/IEC 61000-4-5 DC |
Resistance to fast transients | 1 kV for I/O conforming to EN/IEC 61000-4-4 |
Electromagnetic emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011, radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Discrete output type | transistor |
Discrete output number | 32 |
Maximum voltage drop | <0.4 V |
Maximum tungsten load | <1.2 W for transistor output |
Maximum leakage current | 0.1 mA for transistor output |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6, 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Maximum cable distance between devices | unshielded cable: <5 m for transistor output |
Discrete output logic | positive logic (source) |
Discrete I/O number | 32 |
Discrete output voltage | 24 V DC for transistor output |
Resistance to magnetic fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
vibration resistance | 3.5 mm at 5-8.4 Hz on DIN rail, 3 gn at 8.4-150 Hz on DIN rail, 3.5 mm at 5-8.4 Hz on panel, 3 gn at 8.4-150 Hz on panel |
ambient air temperature for operation | -10-35 °C vertical installation, -10-55 °C horizontal installation |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201 |
local signalling | 1 LED per channel (green) for output status |
Electrical Connection | HE-10 connectorfor outputs |
Storage Altitude | 0-3000 m |
Insulation | between output and internal logic at 500 V AC, non-insulated between outputs |
Range Compatibility | Modicon M241, Modicon M251, Modicon M221, Modicon M262 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account