
calcActive())">
module TM3 - 24 IO relays
TM3DM24R
AEDÂ 653.72
AEDÂ 604.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TM3DM24R
module TM3 - 24 IO relays
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
module TM3 - 24 IO relays
AEDÂ 653.72
AEDÂ 604.00
Product Details
Activity | IDMST |
---|---|
Resistance to electrostatic discharge | 8 kV in air conforming to EN/IEC 61000-4-2, 4 kV on contact conforming to EN/IEC 61000-4-2 |
Part Number | TM3DM24R |
ambient air temperature for storage | -25-70 °C |
current consumption | 5 mA at 5 V DC via bus connector (at state off), 0 mA at 24 V DC via bus connector (at state on), 0 mA at 24 V DC via bus connector (at state off), 65 mA at 5 V DC via bus connector (at state on) |
depth | 84.6 mm |
height | 90 mm |
IP degree of protection | IP20 with protective cover in place |
marking | CE |
mechanical durability | 20000000 cycles |
mounting support | top hat type TH35-15 rail conforming to IEC 60715, top hat type TH35-7.5 rail conforming to IEC 60715, plate or panel with fixing kit |
operating altitude | 0...2000 m |
pollution degree | 2 |
product certifications | cULus, C-Tick |
product or component type | discrete I/O module |
range of product | Modicon TM3 |
relative humidity | 10-95 %, without condensation (in operation), 10-95 %, without condensation (in storage) |
shock resistance | 15 gn for 11 ms |
width | 42.9 mm |
Discrete output current | 2000 mA for relay output |
Discrete input current | 7 mA for input |
Current state 1 guaranteed | >= 2.5 mA (input) |
Voltage state 1 guaranteed | 15...28.8 V for input |
Discrete input voltage | 24 V |
Voltage state 0 guaranteed | 0...5 V for input |
Current state 0 guaranteed | <= 1 mA (input) |
Discrete input number | 16 for input conforming to IEC 61131-2 Type 1 |
Resistance to electromagnetic fields | 10 V/m 80 MHz...1 GHz conforming to EN/IEC 61000-4-3, 3 V/m 1.4 GHz...2 GHz conforming to EN/IEC 61000-4-3, 1 V/m 2 GHz...3 GHz conforming to EN/IEC 61000-4-3 |
Surge withstand | 2 kV output common mode conforming to EN/IEC 61000-4-5, 1 kV input common mode conforming to EN/IEC 61000-4-5 |
Resistance to fast transients | 1 kV for I/O conforming to EN/IEC 61000-4-4, 2 kV for relay output conforming to EN/IEC 61000-4-4 |
Electromagnetic emission | radiated emissions - test level: 40 dBμV/m QP class A ( 10 m) at 30-230 MHz conforming to EN/IEC 55011, radiated emissions - test level: 47 dBμV/m QP class A ( 10 m) at 230-1000 MHz conforming to EN/IEC 55011 |
Discrete output type | relay normally open |
Discrete output number | 8 |
Discrete input logic | sink or source (positive/negative) |
Discrete input voltage type | DC |
Resistance to conducted disturbances | 10 V 0.15...80 MHz conforming to EN/IEC 61000-4-6, 3 V spot frequency (2, 3, 4, 6.2, 8.2, 12.6, 16.5, 18.8, 22, 25 MHz) conforming to Marine specification (LR, ABS, DNV, GL) |
Maximum cable distance between devices | unshielded cable: <30 m for regular input |
Discrete output logic | positive or negative |
Maximum current per output common | 7:00 AM |
Discrete I/O number | 24 |
Discrete output voltage | 24 V DC for relay output, 240 V AC for relay output |
Resistance to magnetic fields | 30 A/m 50/60 Hz conforming to EN/IEC 61000-4-8 |
Minimum load | 10 mA at 5 V DC for relay output |
vibration resistance | 3.5 mm at 5-8.4 Hz on DIN rail, 3 gn at 8.4-150 Hz on DIN rail, 3.5 mm at 5-8.4 Hz on panel, 3 gn at 8.4-150 Hz on panel |
ambient air temperature for operation | -10-35 °C vertical installation, -10-55 °C horizontal installation |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201 |
local signalling | 1 LED per channel (green) for I/O state |
Electrical Connection | 17 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for inputs, 11 x 1.5 mm² removable screw terminal block with pitch 3.81 mm adjustment for outputs |
Input Impedance | 3.4 kOhm |
Storage Altitude | 0-3000 m |
Insulation | between input and internal logic at 500 V AC, non-insulated between inputs, between input groups and output groups at 1500 V AC, between open contact at 750 V AC, between output and internal logic at 500 V AC, non-insulated between outputs |
Range Compatibility | Modicon M241, Modicon M251, Modicon M221, Modicon M262 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account