Schneider Electric Acti9 iPRD1 12.5 3PN Surge Protection Device, A9L16482
SKU :
A9L16482

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 1,694.74
AEDÂ 1,255.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 250V 1 Gang 1 Way Double Pole Switch, White
Schneider Electric Acti9 iPRD1 12.5 3PN Surge Protection Device, A9L16482
AEDÂ 1,694.74
AEDÂ 1,255.00
- Specifications
- Reviews
Overview
Activity | HDCFD |
---|---|
Part Number | A9L16482 |
[uc] Maximum Continuous Operating Voltage | differential mode: 350 V L/N, common mode: 255 V N/PE |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode |
9 Mm Pitches | 8 |
Disconnector Device Type | associated fuse gG 160 A 120 kA standard, associated circuit breaker Compact NSX160E 80 A 25 kA standard |
Earthing System | TT, TN-S |
Maximum [up] Voltage Protection Level | <1.5 kV type 1 + 2 |
Maximum Discharge Current | 50 kA |
Nominal Discharge Current | 20 kA |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Surge Arrester Class Type | type 1 + 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-80 °C |
colour | white (RAL 9003) |
compatibility code | iPRD1 |
connections - terminals | tunnel type terminal (phase) 10-25 mm² flexible, tunnel type terminal (phase) 10-35 mm² rigid, tunnel type terminal (earth) 16-25 mm² flexible, tunnel type terminal (earth) 16-35 mm² rigid |
Depth | 69 mm |
device application | distribution |
device short name | iPRD1 12.5 |
Height | 89 mm |
IK degree of protection | IK05 conforming to IEC 62262 |
Market Segment | small commercial, residential |
Material | PA6 |
mounting mode | clip-on (DIN rail) |
net weight | 619 g |
operating altitude | 2000 m |
Poles Description | 3P + N |
pollution degree | 3 |
product or component type | surge arrester |
Quality Labels | CE, EAC, VDE |
Range | Acti9 |
relative humidity | 5-95 % |
Residual Current | 0.003 mA N/PE |
width | 72 mm |
Wire Stripping Length | 14 mm |
[Iimp] impulse current | common mode: 50 kA N/PE, differential mode: 12.5 kA L/N |
Impulse current | 12.5 kA |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
local signalling | operating: mechanical indicator (white), end of life: mechanical indicator (red) |
tightening torque | 3.5-3.5 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | HDCFD |
---|---|
Part Number | A9L16482 |
[uc] Maximum Continuous Operating Voltage | differential mode: 350 V L/N, common mode: 255 V N/PE |
[ut] Temporary Overvoltage | 337 V L/N 5 s withstand, 1200 V N/PE 200 ms safe failure mode |
9 Mm Pitches | 8 |
Disconnector Device Type | associated fuse gG 160 A 120 kA standard, associated circuit breaker Compact NSX160E 80 A 25 kA standard |
Earthing System | TT, TN-S |
Maximum [up] Voltage Protection Level | <1.5 kV type 1 + 2 |
Maximum Discharge Current | 50 kA |
Nominal Discharge Current | 20 kA |
Remote Signalling | with |
Signal Contacts Composition | 1 SD (1 C/O) |
Surge Arrester Class Type | type 1 + 2 |
Surge Arrester Technology | MOV + GDT |
Surge Arrester Type | electrical distribution network |
ambient air temperature for storage | -40-80 °C |
colour | white (RAL 9003) |
compatibility code | iPRD1 |
connections - terminals | tunnel type terminal (phase) 10-25 mm² flexible, tunnel type terminal (phase) 10-35 mm² rigid, tunnel type terminal (earth) 16-25 mm² flexible, tunnel type terminal (earth) 16-35 mm² rigid |
Depth | 69 mm |
device application | distribution |
device short name | iPRD1 12.5 |
Height | 89 mm |
IK degree of protection | IK05 conforming to IEC 62262 |
Market Segment | small commercial, residential |
Material | PA6 |
mounting mode | clip-on (DIN rail) |
net weight | 619 g |
operating altitude | 2000 m |
Poles Description | 3P + N |
pollution degree | 3 |
product or component type | surge arrester |
Quality Labels | CE, EAC, VDE |
Range | Acti9 |
relative humidity | 5-95 % |
Residual Current | 0.003 mA N/PE |
width | 72 mm |
Wire Stripping Length | 14 mm |
[Iimp] impulse current | common mode: 50 kA N/PE, differential mode: 12.5 kA L/N |
Impulse current | 12.5 kA |
ambient air temperature for operation | -25-60 °C |
standards | EN 61643-11:2012, IEC 61643-11:2011 |
local signalling | operating: mechanical indicator (white), end of life: mechanical indicator (red) |
tightening torque | 3.5-3.5 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account