modular smart relay Zelio Logic - “discovery” pack - 10 I O - 24 V DC

SR3PACKBD
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity IDMST
Pincode Group default
Part Number SR3PACKBD
[Uimp] rated impulse withstand voltage 4 kV conforming to EN/IEC 60947-1 and EN/IEC 60664-1
[Us] rated supply voltage 24 V
ambient air temperature for storage -40-70 °C
connections - terminals screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) semi-solid, screw terminals, 1 x 0.2...1 x 2.5 mm² (AWG 25...AWG 14) solid, screw terminals, 1 x 0.25...1 x 2.5 mm² (AWG 24...AWG 14) flexible with cable end, screw terminals, 2 x 0.2...2 x 1.5 mm² (AWG 24...AWG 16) solid, screw terminals, 2 x 0.25...2 x 0.75 mm² (AWG 24...AWG 18) flexible with cable end
IP degree of protection IP20 (terminal block) conforming to IEC 60529, IP40 (front panel) conforming to IEC 60529
mechanical durability 10000000 cycles for relay output
net weight 0.7 kg
operating altitude 2000 m
output voltage limits 24...250 V AC (relay output), 5...30 V DC (relay output)
overvoltage category III conforming to EN/IEC 60664-1
pollution degree 2 conforming to EN/IEC 61131-2
power dissipation in W 3 W without extension, 8 W with extensions
product certifications GL, UL, CSA, GOST, C-Tick
product or component type modular discovery packs
range of product Zelio Logic
relative humidity 95-95 % without condensation or dripping water
supply voltage limits 19.2-30 V
tightening torque 0.5 N.m
contacts type and composition NO for relay output
Number or control scheme lines 120-120 with ladder programming, 0-200 with FBD programming
Clock drift 12 min/year at 0-55 °C, 6 s/month at 25-25 °C
Immunity to microbreaks 1 ms
Discrete input current 4 mA
Current state 1 guaranteed >= 1.2 mA (IB...IG used as discrete input circuit), >= 2.2 mA (I1...IA and IH...IR discrete input circuit)
Voltage state 1 guaranteed >= 15 V for I1...IA and IH...IR discrete input circuit, >= 15 V for IB...IG used as discrete input circuit
Maximum supply current 100 mA (with extensions), 100 mA (without extension)
Switching capacity in mA >= 10 mA at 12 V (relay output)
Maximum altitude transport 3048 m
Cycle time 6-90 ms
Checks program memory on each power up
Disturbance radiated/conducted class B conforming to EN 55022-11 group 1
Output thermal current 8 A for all 4 outputs for relay output
Discrete input voltage 24 V DC
Backup time 10 years at 25 °C
Clock with
Local display with
Voltage state 0 guaranteed <= 5 V for I1...IA and IH...IR discrete input circuit, <= 5 V for IB...IG used as discrete input circuit, <= 5 V
Current state 0 guaranteed <= 0.5 mA (IB...IG used as discrete input circuit), <= 0.75 mA (I1...IA and IH...IR discrete input circuit)
Operating rate in Hz 0.1 Hz (at Ie) for relay output, 10 Hz (no load) for relay output
Discrete input number 6 conforming to EN/IEC 61131-2 type 1
Input compatibility 3-wire proximity sensors PNP for discrete input
Discrete input type resistive
Temperature probe type NTC 10k at 25 °C, NTC 1000k at 25 °C, KTY81 210/220/221/222/250, Pt 500
Analogue input resolution 8 bits
Analogue input number 4
Analogue input type common mode
Repeat accuracy +/- 2 % at 55 °C for analogue input circuit
Conversion error +/- 5 % at 25 °C for analogue input circuit, +/- 6.2 % at 55 °C for analogue input circuit
LSB value 39 mV for analogue input circuit
Reverse polarity protection with
Maximum permissible voltage 30 V for analogue input circuit
Analogue input range 0...24 V, 0...10 V
Conversion time smart relay cycle time for analogue input circuit
Operating distance 10 m between stations, with screened cable (sensor not isolated) for analogue input circuit
Counting frequency 1 kHz for discrete input
Input/output number 10
Kit composition SR3B101BD, cable PC SR2USB01 for connection to PC
ambient air temperature for operation -20-40 °C in non-ventilated enclosure conforming to IEC 60068-2-1 and IEC 60068-2-2, -20-55 °C conforming to IEC 60068-2-1 and IEC 60068-2-2
standards EN/IEC 60068-2-27 Ea, EN/IEC 60068-2-6 Fc, EN/IEC 61000-4-3, EN/IEC 61000-4-6 level 3, EN/IEC 61000-4-11, EN/IEC 61000-4-5, EN/IEC 61000-4-2 level 3, EN/IEC 61000-4-12, EN/IEC 61000-4-4 level 3
environmental characteristic EMC directive conforming to EN/IEC 61000-6-2, EMC directive conforming to EN/IEC 61000-6-3, EMC directive conforming to EN/IEC 61000-6-4, EMC directive conforming to EN/IEC 61131-2 zone B, low voltage directive conforming to EN/IEC 61131-2
Input Impedance 12 kOhm for IB...IG used as analogue input circuit, 12 kOhm for IB...IG used as discrete input circuit, 7.4 kOhm for I1...IA and IH...IR discrete input circuit
Electrical Durability AC-12: 500000 cycles at 230 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, AC-15: 500000 cycles at 230 V, 0.9 A for relay output conforming to EN/IEC 60947-5-1, DC-12: 500000 cycles at 24 V, 1.5 A for relay output conforming to EN/IEC 60947-5-1, DC-13: 500000 cycles at 24 V, 0.6 A for relay output conforming to EN/IEC 60947-5-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: modular smart relay Zelio Logic - “discovery” pack - 10 I O - 24 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

USB PC connecting cable - for smart relay Zelio Logic - 3 m
SR2USB01

In stock

SUB-D 9-pin PC connecting cable - for smart relay Zelio Logic - 3 m
SR2CBL01

In stock

memory cartridge - for smart relay Zelio Logic firmware - for v 3.0 - EEPROM
SR2MEM02

In stock