Modicon Standard Unmanaged Switch - 5 ports for copper
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon Standard Unmanaged Switch - 5 ports for copper
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | MCSESU053FN0 |
[Us] rated supply voltage | 12...24 V |
depth | 79 mm |
height | 102 mm |
IP degree of protection | IP30 |
marking | CE, UL, RCM |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.125 kg |
product certifications | CE, UL, RCM |
product or component type | Ethernet TCP/IP unmanaged switch |
range of product | Modicon |
relative humidity | 10-95 % non-condensing |
supply voltage limits | 9.6-32 V DC SELV |
width | 26 mm |
Maximum cable distance between devices | 100 m copper cable |
Port Ethernet | 10/100BASE-TX - 5 port(s) copper cable |
Transmission support medium | twisted shielded pairs cable CAT 5E for copper cable |
Concept | Transparent Ready |
Maximum number of switches in cascade | unlimited |
Ethernet cabling system | TF switches |
ambient air temperature for operation | 0-60 °C |
standards | UL 61010, EN/IEC 61131 |
local signalling | 1 LED (green) for power supply, 1 LED per channel (yellow) for data rate (ETH LINK), 1 dual colour LED (green/yellow) for link status |
Electrical Connection | removable connector 3 ways power supply |
Integrated Connection Type | shielded RJ45 copper cable |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Communication Port Protocol | Ethernet TCP/IP |