Modicon Managed Switch - 8 ports for copper
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon Managed Switch - 8 ports for copper
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | MCSESM083F23F0 |
[Us] rated supply voltage | 12...24 V |
depth | 117.6 mm |
height | 142.8 mm |
IP degree of protection | IP30 |
marking | CE, cULus, RCM |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.42 kg |
product certifications | CE, UL, RCM, DNV, ATEX |
product or component type | Ethernet TCP/IP managed switch |
range of product | Modicon |
relative humidity | 1-95 % non-condensing |
supply voltage limits | 9.6-32 V DC SELV |
width | 73 mm |
Maximum cable distance between devices | 100 m copper cable |
Port Ethernet | 10/100BASE-TX - 8 port(s) copper cable |
Communication service | TFTP, Quality of Service (QoS), port monitoring, port mirroring, address conflict detection |
Transmission support medium | twisted shielded pairs cable CAT 5E for copper cable |
Concept | Transparent Ready |
Cybersecurity | port hardening, IP-based port security, MAC-based port security, port-based access control, role-based access control, RADIUS assignment, HTTPS, DoS prevention, VLAN-based ACL, audit trail, SNMP logging, pre-login banner |
Maximum number of switches in cascade | unlimited |
Ethernet cabling system | TF switches |
Alarm function | power supply fault, data link status, switch fault, high temperature, redundancy ring fault, incorrect configuration, external memory removed |
Alarm output | 1 voltfree contact 1 A |
Redundancy | HiPER ring, RSTP, link aggregation, link backup, redundant network coupling, MRP |
Ethernet service | configuration via web server, VLAN, multicast filtering, data stream control, IGMP Snooping, SNMP-Traps and SYSLOG |
Maximum number of switches in a ring | 50 |
Diagnostics run time | signal contact, self test, MAC notification |
ambient air temperature for operation | 0-60 °C |
standards | UL 61010-2-201, EN/IEC 61131-2, EN/IEC 62368-1 |
local signalling | 1 dual colour LED (green/yellow) for P1 P2 power supplies, 1 dual colour LED (green/red) for device status, 1 dual colour LED (green/yellow) for memory key status, 1 dual colour LED (green/yellow) for channel diagnostic |
Electrical Connection | removable connector 6 ways power supply |
Function Available | security status, alarms (Traps), system information, report |
Integrated Connection Type | shielded RJ45 copper cable |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Communication Port Protocol | Ethernet TCP/IP, SSH, HTTP, HTTPS, SNMP, RS232, SFTP, SCP, LLDP, Telnet, SNTP |