![Modicon M580, Kit made of: 2x BMEH584040 + 2x 490NAC0100 main product photo](https://eshop-ae.se.com/media/catalog/product/cache/1e79a9177ab77655b8cab8582c25a9a3/b/m/bmeh584040k.jpg)
Modicon M580, Kit made of: 2x BMEH584040 + 2x 490NAC0100
Excl. Tax
Excl. Tax
All Sellers
![Modicon M580, Kit made of: 2x BMEH584040 + 2x 490NAC0100](https://eshop-ae.se.com/media/catalog/product/b/m/bmeh584040k.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon M580, Kit made of: 2x BMEH584040 + 2x 490NAC0100
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMEH584040K |
ambient air temperature for storage | -40-85 °C |
IP degree of protection | IP20 |
marking | CE |
net weight | 1.698 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy |
range of product | Modicon M580 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
vibration resistance | 3 gn |
ambient air temperature for operation | -25-60 °C |
standards | EN 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G |
environmental characteristic | hazardous location class I division 2 |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |