Modicon M172 Optimized Display 18 I/Os, Modbus
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon M172 Optimized Display 18 I/Os, Modbus
Excl. Tax
Excl. Tax
Product Details
Activity | IDCOM |
---|---|
Pincode Group | default |
Part Number | TM172ODM18R |
[Us] rated supply voltage | 24 V +/- 10 % AC, 20...38 V DC |
ambient air temperature for storage | -30-70 °C |
depth | 60.5 mm |
operating altitude | 0...2000 m |
overvoltage category | II |
pollution degree | 2 |
product certifications | CE, RCM, cURus, EAC, CSA |
product or component type | programmable controllers |
range of product | Modicon M171/M172 |
relative humidity | 5-95 % non-condensing |
width | 72 mm |
Discrete output current | 3 A for relay SPST, 3 A for relay SPDT |
Discrete input current | 5 mA AC/DC |
Discrete input voltage | 24 V AC/DC |
Discrete input number | 2 |
Analogue input number | 8 configurable by pair |
Analogue input type | NTC NK103 Beta 3977 temperature probe - 40...137 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C), NTC 103AT-2 Beta 3435 temperature probe - 50...110 °C - resolution: 0.1 °C at 10 kOhm (at 25 °C), voltage 0...10 V - resolution: 1 digit at > 10 kOhm, voltage 0...5 V - resolution: 1 digit at > 20 kOhm (absolute or ratiometric), impedance 0...1500 hOhm - resolution: 1 hOhm at 10 kOhm, impedance 0...300 daOhm - resolution: 1 daOhm at 1500 Ohm, PTC temperature probe - 55...150 °C - resolution: 0.1 °C at 1500 Ohm, Pt 1000 temperature probe - 200...850 °C - resolution: 0.1 °C at 1500 Ohm, current 0...20 mA/4...20 mA - resolution: 1 digit at < 150 Ohm, direct input at 10 kOhm (Dry contact) |
Analogue output number | 2 voltage/current, range: 4...20 mA or 0...10 V or PWM (2 kHz) |
Discrete output number | 1 for relay outputs SPDT with independent common, 2 for relay outputs SPST with same common, 3 for relay outputs SPST with independent common |
Variant | programmable |
Number of port | 1 CAN port - screw terminal block, 1 USB type mini B - USB device port Mini-B, 2 RS485 - screw terminal block (Modbus serial link or BACnet MS/TP) |
Sensor power supply | 5-5 V DC at 40 mA supplied by the controller, 24-24 V DC at 100 mA supplied by the controller |
Realtime clock | built-in clock, clock drift <= 30 s/month at -20-60 °C |
Discrete input logic | sink or source (positive/negative) up to 2 kHz |
Number of inputs/outputs | 18 |
Input/output number | 2 analog output(s), 6 digital output(s), 8 analog input(s), 2 digital input(s) |
ambient air temperature for operation | -20-60 °C |
standards | EN 60730-2-9, IEC 61000-4-11, IEC 61000-4-6, EN 60730-1, UL 60730-1, CAN/CSA-E60730-1, IEC 61000-4-2, EN 60068-2-27, CSA E60730-2-9, IEC 61000-4-5, IEC 61000-4-3, IEC 61000-4-4, EN 60068-2-6 Fc, UL 60730-2-9, UL94 (material V0) |
Display Type | backlit LCD - 128 x 64 pixels |
Directives | 2014/30/EU - electromagnetic compatibility, 2014/35/EU - low voltage directive |