Modicon M171 Performance Blind 27 I/Os, Modbus
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon M171 Performance Blind 27 I/Os, Modbus
Excl. Tax
Excl. Tax
Product Details
Activity | IDCOM |
---|---|
Pincode Group | default |
Part Number | TM171PBM27R |
[Us] rated supply voltage | 24 V +/- 20 % AC/DC, 48 V +/- 20 % DC |
ambient air temperature for storage | -20-85 °C |
depth | 61.6 mm |
height | 110 mm |
IP degree of protection | IP20 |
mounting support | DIN rail |
net weight | 0.385 kg |
overvoltage category | II |
pollution degree | 2 |
product certifications | cURus, CSA, EAC, CE |
product or component type | programmable controllers |
range of product | Modicon M171/M172 |
relative humidity | 10-90 % non-condensing |
width | 140 mm |
Discrete output current | 8 A for relay SPDT, 5 A for relay SPST |
Discrete input current | 2.5 mA |
Discrete input voltage | 24 V AC/DC, 48 V DC |
Discrete input number | 8 |
Analogue input number | 2 analog input NTC, 4 configurable |
Analogue input type | voltage 0...5 V (ratiometric), current 4...20 mA, impedance 0...1500 hOhm, impedance 0...300 daOhm, NTC temperature probe - 50...110 °C - resolution: 0.1 °C (extended), voltage 0...10 V, Pt 1000 temperature probe - 200...800 °C - resolution: 0.1 °C, NTC temperature probe - 40...150 °C - resolution: 0.1 °C |
Analogue output number | 3 voltage/current, range: 4...20 mA or 0...10 V, 2 open collector, range: 1 kHz, 12 V, 35 mA |
Discrete output number | 3 for relay outputs SPST with same common, 2 for relay outputs SPST with same common, 2 for relay outputs SPDT with independent common |
Variant | programmable |
Number of port | 1 CAN port - screw terminal block, 1 USB type A - USB type A female, 1 USB type mini B - USB device port Mini-B, 1 RS485 - screw terminal block (Modbus serial link) |
Sensor power supply | 5-5 V DC at 50 mA, 12-12 V DC at 150 mA |
Realtime clock | built-in clock at -10-55 °C |
Discrete input logic | sink or source (positive/negative) |
Number of inputs/outputs | 27 |
Input/output number | 6 analog input(s), 5 analog output(s), 8 digital input(s), 7 digital output(s), 1 high-speed counter(s) |
ambient air temperature for operation | -10-55 °C conforming to UL 60730-1 |
standards | EN/IEC 60730 |
local signalling | 1 LED (red) for programmable, 1 LED (yellow) for programmable, 1 LED (green) for programmable |
Display Type | LCD display - 128 x 64 pixels |
Input Impedance | 20 kOhm |
Directives | 86/188/EEC - physical agents (noise) directive, 2006/95/EC - low voltage directive |