MITA - UDU 2 POWER 45° & 2 SWITCHES
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MITA - UDU 2 POWER 45° & 2 SWITCHES
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | INS95102 |
Activity | HDCWD |
Colour | metallic frame: aluminium, socket-outlet: black |
Connector Type | Wieland connection |
control type | ON/OFF button |
Device Presentation | pre-defined, with outlets |
Front Opening Size | 45 mm |
height | 43 mm |
IP degree of protection | IP20 |
Length | 245 mm |
Material | anodised aluminium, plastic |
Number of Power Socket Outlets | 2 13 A 3 pins |
Pilot Light | red indicator |
product or component type | desk unit system |
Protection Type | earth fault, fuse |
Quantity per set | set of 1 |
range | Mita |
Type of Service Box | desk |
width | 52 mm |
ambient air temperature for operation | -5-40 °C |
standards | BS 1363 |