MITA - UDU 2 POWER 45° & 2 SWITCHES

INS95102
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Pincode Group default
Part Number INS95102
Activity HDCWD
Colour metallic frame: aluminium, socket-outlet: black
Connector Type Wieland connection
control type ON/OFF button
Device Presentation pre-defined, with outlets
Front Opening Size 45 mm
height 43 mm
IP degree of protection IP20
Length 245 mm
Material anodised aluminium, plastic
Number of Power Socket Outlets 2 13 A 3 pins
Pilot Light red indicator
product or component type desk unit system
Protection Type earth fault, fuse
Quantity per set set of 1
range Mita
Type of Service Box desk
width 52 mm
ambient air temperature for operation -5-40 °C
standards BS 1363

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: MITA - UDU 2 POWER 45° & 2 SWITCHES
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.