calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
MITA - SELECT CAT6 COUPLING SOCKET/SOCKET
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | MITA |
| product type | CONNECTOR |
| colour | BLACK |
| interface | RJ45 |
| Length | 32 MM |
| Height | 14 MM |
| Width | 16 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.500 CM |
| Package 1 Width | 2.300 CM |
| Package 1 Length | 3.300 CM |
| Package 1 Weight | 6.700 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 20.000 CM |
| Package 2 Width | 20.000 CM |
| Package 2 Length | 30.000 CM |
| Package 2 Weight | 854.000 G |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 8000 |
| Package 3 Height | 96.500 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 88.320 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | 90215406-b6bf-44f8-b463-8540d32a6f6b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range | MITA |
| product type | CONNECTOR |
| colour | BLACK |
| interface | RJ45 |
| Length | 32 MM |
| Height | 14 MM |
| Width | 16 MM |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.500 CM |
| Package 1 Width | 2.300 CM |
| Package 1 Length | 3.300 CM |
| Package 1 Weight | 6.700 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 20.000 CM |
| Package 2 Width | 20.000 CM |
| Package 2 Length | 30.000 CM |
| Package 2 Weight | 854.000 G |
| Unit Type of Package 3 | PAM |
| Number of Units in Package 3 | 8000 |
| Package 3 Height | 96.500 CM |
| Package 3 Width | 120.000 CM |
| Package 3 Length | 100.000 CM |
| Package 3 Weight | 88.320 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| SCIP Number | 90215406-b6bf-44f8-b463-8540d32a6f6b |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |