MITA - SELECT 2 KEY STONE MODULES
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MITA - SELECT 2 KEY STONE MODULES
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | INS90003 |
Activity | HDCWD |
Colour | black |
depth | 10 mm |
device mounting | base mounting |
Device Presentation | fixing frame |
height | 36 mm |
Number of Modules | 1 module |
product or component type | frame |
range | Mita |
range of product | Mita |
width | 40 mm |