MITA - FDU FRAME FOR 3 WAY FLUSH DESK UNIT
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MITA - FDU FRAME FOR 3 WAY FLUSH DESK UNIT
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | INS92001 |
Activity | HDCWD |
Colour | silver grey |
depth | 43 mm |
height | 241 mm |
IP degree of protection | IP20 |
Material | anodised aluminium, plastic |
product or component type | frame |
Quantity per set | set of 1 |
range | Mita |
range of product | Mita |
Type of Service Box | desk |
width | 87 mm |
ambient air temperature for operation | -5-40 °C |
standards | BS 1363 |