Mita - 87 mm mounting plate with 2 x EURO 50 x 50 mm frames
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Mita - 87 mm mounting plate with 2 x EURO 50 x 50 mm frames
Excl. Tax
Excl. Tax
Product Details
Pincode Group | default |
---|---|
Part Number | INS55323 |
Activity | HDCWD |
accessory / separate part category | mounting accessory |
Cabling Installation System | floor box, screeded floor box |
Colour | blue (RAL 5003) |
depth | 19 mm |
Device Presentation | empty |
Floor Box Shape | rectangular |
IP degree of protection | IP20 |
Length | 173 mm |
Material | PA (polyamide) 6, sheet steel |
Mounting Plate Description | slotted |
Product Destination | 3 compartments floor outlet box |
product or component type | mounting plate |
Quantity per set | set of 1 |
range | Mita |
Thickness | 1.2 mm |
Type of Floor | raised floor, screeded floor |
width | 87 mm |
ambient air temperature for operation | -25-60 °C |
product compatibility | communication socket - 2 x 1 gang - 50 x 50 mm |
Range Compatibility | Mita mounting plate |