
calcActive())">
Mita - 87 mm mounting plate - twin switched socket-outlet (DE/CE)
INS55300
AEDÂ 94.47
AEDÂ 81.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55300
Mita - 87 mm mounting plate - twin switched socket-outlet (DE/CE)
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mita - 87 mm mounting plate - twin switched socket-outlet (DE/CE)
AEDÂ 94.47
AEDÂ 81.00
Product Details
Rated current | 13 A at 230 V AC |
---|---|
Part Number | INS55300 |
Activity | HDCWD |
accessory / separate part category | mounting accessory |
Cabling Installation System | floor box |
Colour | blue (RAL 5003) |
depth | 32 mm |
Device Presentation | equipped |
Floor Box Shape | rectangular |
IP degree of protection | IP20 |
Length | 173 mm |
Material | sheet steel, PA (polyamide) 6 |
Product Destination | 3 compartments floor outlet box |
product or component type | mounting plate |
Quantity per set | set of 1 |
range | Mita |
Socket-outlet Type | twin switched socket-outlet conforming to BS 1363 13 A dual earth and clean earth |
Thickness | 1.2 mm |
Type of Floor | raised floor |
width | 87 mm |
ambient air temperature for operation | -25-60 °C |
connections - terminals | screw terminal |
Range Compatibility | Mita mounting plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account