
calcActive())">
Mita - 87 mm mounting plate for two single gang wiring devices
INS55321
AEDÂ 20.55
AEDÂ 18.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

INS55321
Mita - 87 mm mounting plate for two single gang wiring devices
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
Mita - 87 mm mounting plate for two single gang wiring devices
AEDÂ 20.55
AEDÂ 18.00
Product Details
Rated current | 50 A at 230 V AC 50 Hz |
---|---|
Part Number | INS55321 |
Activity | HDCWD |
Weight | 51.7 g |
Package1 Length*Width*Height | 17.5 cm x 8.8 cm x 0.11 cm |
accessory / separate part category | mounting accessory |
ambient air temperature for operation | -25-60 °C |
Cabling Installation System | screeded floor box, floor box |
Colour | blue (RAL 5003) |
Colour | Blue (ral 5003) |
Depth | 2 mm |
Device Presentation | empty |
Floor Box Shape | rectangular |
IP degree of protection | IP20 |
Length | 173 mm |
Material | PA (polyamide) 6, sheet steel |
Mounting Plate Description | slotted |
product compatibility | wiring device - 2 x 1 gang - 86 x 86 mm |
Product Destination | 3 compartments floor outlet box, 3 compartments screeded floor box |
product or component type | mounting plate |
Quantity per set | set of 1 |
Range | Mita |
Range Compatibility | mounting plate |
Thickness | 1.2 mm |
Type of Floor | screeded floor, raised floor |
width | 87 mm |
ambient air temperature for operation | -25-60 °C |
product compatibility | wiring device - 2 x 1 gang - 86 x 86 mm |
Range Compatibility | Mita mounting plate |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account