Miniature circuit breaker (MCB), Resi9, 1P, 25A, C curve, 6000A (IEC/EN 60898-1)

R9F12125
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

  • This Resi9 product is a low voltage miniature circuit breaker (MCB)
  • It is a 1P circuit breaker with 1 protected pole and 25A In rated current and C tripping curve
  • The Icn rated short circuit breaking capacity is up to 6000A at 230VAC conforming to EN/IEC 60898-1 standard
  • This product is compliant with EN/IEC 60898-1 standard
  • This miniature circuit breaker protects circuit against short circuit and overload current
  • The Resi9 is targeted to residential for individual and collective buildings
  • It has an electrical endurance going up to 10000 cycles and a mechanical endurance going up to 20000 cycles
  • The Ue operational voltage is 230VAC
  • The Ui rated insulation voltage is 440VAC
  • The operating frequency is 50Hz or 60Hz
  • It can be mounted on DIN rail for modular installation
  • Its width is 2 pitches of 9mm
  • The product colour is white (RAL9003)
  • The dimensions are (W) 18mm x (H) 81mm x (D) 72mm
  • According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure
  • The operating temperature is -25°C to 60°C
  • The storage temperature is -40°C to 60°C

Product Details

Activity HDCFD
Pincode Group default
Part Number R9F12125
[Uimp] rated impulse withstand voltage 4 kV
9 Mm Pitches 2
breaking capacity 6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
Curve Code C
Earth-leakage Protection without
Limitation Class 3 conforming to EN/IEC 60898-1
Magnetic Tripping Limit 5...10 x In AC
Number of Protected Poles 1
overvoltage category III
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-1
ambient air temperature for storage -40-60 °C
colour white (RAL 9003)
connections - terminals tunnel type terminals (top or bottom) - 1...25 mm² - rigid, tunnel type terminals (top or bottom) - 1...16 mm² - flexible with ferrule, tunnel type terminals (top or bottom) - 1...16 mm² - flexible
control type toggle
depth 72 mm
device application protection
Electrical Durability 10000 cycles
height 81 mm
IP degree of protection IP20
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
net weight 120 g
network frequency 50/60 Hz
network type AC
Poles Description 1P
pollution degree 2 conforming to EN/IEC 60898-1
product or component type miniature circuit-breaker
Quality Labels EAC, UA TR
range Resi9
relative humidity 95-95 % at 55-55 °C
width 18 mm
Wire Stripping Length 14 mm
ambient air temperature for operation -25-60 °C
standards EN/IEC 60898-1
local signalling ON/OFF indication
Embedding Depth 44 mm
[Ui] rated insulation voltage 440 V AC
tightening torque 2-2 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Miniature circuit breaker (MCB), Resi9, 1P, 25A, C curve, 6000A (IEC/EN 60898-1)
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.