Miniature circuit breaker, Easy9, 3P, 32 A, C curve, 10000 A

EZ9F51332
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Product Details

Activity HDCFD
Pincode Group default
Part Number EZ9F51332
[ics] Rated Service Breaking Capacity 10 kA 100 % x Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60898-1
9 Mm Pitches 6
breaking capacity 10000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection without
Limitation Class 3 conforming to IEC 60898-1
Magnetic Tripping Limit 5...10 x In
Number of Protected Poles 3
suitability for isolation yes conforming to IEC 60898-1
Targeted Country other
trip unit technology thermal-magnetic
Tropicalisation 2
ambient air temperature for storage -40-85 °C
colour grey (RAL 7035)
connections - terminals tunnel type terminal (top or bottom) 1-25 mm² flexible, tunnel type terminal (top or bottom) 1-35 mm² rigid
control type toggle
depth 66.5 mm
device application distribution
device short name Easy9 MCB
Electrical Durability 4000 cycles
height 81 mm
IP degree of protection IP20 conforming to IEC 60529
mechanical durability 20000 cycles
mounting mode clip-on
mounting support DIN rail
network frequency 50/60 Hz
network type AC
Poles Description 3P
pollution degree 2
product certifications CE
product or component type miniature circuit-breaker
range Easy9
relative humidity 95-95 % at -5-60 °C
width 54 mm
Wire Stripping Length 14 mm for top or bottom connection
ambient air temperature for operation -5-60 °C
standards IEC 60898-1
local signalling without
[Ui] rated insulation voltage 500 V AC 50/60 Hz conforming to IEC 60898-1
tightening torque 3.5-3.5 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Miniature circuit breaker, Easy9, 3P, 32 A, C curve, 10000 A
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Easy9 switch disconnector - 3P - 40 A - 400 V
EZ9S16340

In stock

AED 35.09
AED 58.50