Miniature circuit breaker, Easy9, 3P, 10 A, C curve, 10000 A
SKU :
EZ9F51310
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 104.63
AEDÂ 78.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Switched fused outlet with neon, 13A
Miniature circuit breaker, Easy9, 3P, 10 A, C curve, 10000 A
AEDÂ 104.63
AEDÂ 78.00
- Specifications
- Documents
- Reviews
Overview
| Activity | HDCFD |
|---|---|
| Part Number | EZ9F51310 |
| [ics] Rated Service Breaking Capacity | 10 kA 100 % x Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60898-1 |
| 9 Mm Pitches | 6 |
| breaking capacity | 10000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1 |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | without |
| Limitation Class | 3 conforming to IEC 60898-1 |
| Magnetic Tripping Limit | 5...10 x In |
| Number of Protected Poles | 3 |
| suitability for isolation | yes conforming to IEC 60898-1 |
| Targeted Country | other |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 |
| ambient air temperature for storage | -40-85 °C |
| colour | grey (RAL 7035) |
| connections - terminals | tunnel type terminal (top or bottom) 1-25 mm² rigid, tunnel type terminal (top or bottom) 1-16 mm² flexible |
| control type | toggle |
| Depth | 66.5 mm |
| device application | distribution |
| device short name | Easy9 MCB |
| Electrical Durability | 4000 cycles |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 3P |
| pollution degree | 2 |
| product certifications | CE |
| product or component type | miniature circuit-breaker |
| Range | Easy9 |
| relative humidity | 95-95 % at -5-60 °C |
| width | 54 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -5-60 °C |
| standards | IEC 60898-1 |
| local signalling | without |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | HDCFD |
|---|---|
| Part Number | EZ9F51310 |
| [ics] Rated Service Breaking Capacity | 10 kA 100 % x Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1 |
| [Uimp] rated impulse withstand voltage | 4 kV conforming to IEC 60898-1 |
| 9 Mm Pitches | 6 |
| breaking capacity | 10000 A Icn at 230 V AC 50/60 Hz conforming to IEC 60898-1, 10000 A Icn at 400 V AC 50/60 Hz conforming to IEC 60898-1 |
| Contact Position Indicator | yes |
| Curve Code | C |
| Earth-leakage Protection | without |
| Limitation Class | 3 conforming to IEC 60898-1 |
| Magnetic Tripping Limit | 5...10 x In |
| Number of Protected Poles | 3 |
| suitability for isolation | yes conforming to IEC 60898-1 |
| Targeted Country | other |
| trip unit technology | thermal-magnetic |
| Tropicalisation | 2 |
| ambient air temperature for storage | -40-85 °C |
| colour | grey (RAL 7035) |
| connections - terminals | tunnel type terminal (top or bottom) 1-25 mm² rigid, tunnel type terminal (top or bottom) 1-16 mm² flexible |
| control type | toggle |
| Depth | 66.5 mm |
| device application | distribution |
| device short name | Easy9 MCB |
| Electrical Durability | 4000 cycles |
| Height | 81 mm |
| IP degree of protection | IP20 conforming to IEC 60529 |
| mechanical durability | 20000 cycles |
| mounting mode | clip-on |
| mounting support | DIN rail |
| network frequency | 50/60 Hz |
| network type | AC |
| Poles Description | 3P |
| pollution degree | 2 |
| product certifications | CE |
| product or component type | miniature circuit-breaker |
| Range | Easy9 |
| relative humidity | 95-95 % at -5-60 °C |
| width | 54 mm |
| Wire Stripping Length | 14 mm for top or bottom connection |
| ambient air temperature for operation | -5-60 °C |
| standards | IEC 60898-1 |
| local signalling | without |
| [Ui] rated insulation voltage | 500 V AC 50/60 Hz conforming to IEC 60898-1 |
| tightening torque | 2-2 N.m top or bottom |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account