Schneider Electric Circuit breaker C60H-DC 500Vdc 0,5A…63A 2P, A9N61531

A9N61531
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Acti9 C60H-DC is a low voltage direct current miniature circuit breaker (MCB). It has 2P, rated current 16A and C tripping curve. The rated short circuit breaking capacity goes up to 20kA at 220VDC conforming to GB 14048.2 standard and 20kA at 220VDC conforming to GB 14048.2 standard. This product complies with both industrial standard EN/IEC 60898-1 and residential standard EN/IEC 60947-2. This miniature circuit breaker combines functions of circuit protection against short circuit and overload current, control and isolation. It offers VisiTrip for safety during maintenance and VisiSafe to reduce intervention time. The Acti9 C60H-DC is used in direct current circuit (industrial control and automation, transport, renewable energy). This device is dedicated to industrial control, automations, transport and renewable energy applications. It has an electrical endurance going up to 6000 cycles and a mechanical endurance going up to 20000 cycles. The Ue operational voltage is 500VDC. The Ui rated insulation voltage is 500VDC. The Uimp rated impulse withstand voltage is 6kV. The operating frequency is 50Hz or 60Hz. It is DIN rail mountable. Its width is 4 pitches of 9mm. Pollution degree is 3. Overvoltage category is IV. The product colour is white (RAL9003). The weight is 0.256kg. According to IEC 60529 standard, the degree of protection is IP20 and IP40 in enclosure. The operating temperature is -25°C to 70°C. The storage temperature is -40°C to 85°C.



Product Details

Activity HDCFD
Pincode Group default
Part Number A9N61531
[ics] Rated Service Breaking Capacity 15 kA 75 % conforming to EN 60947-2 - 220 V DC, 15 kA 75 % conforming to IEC 60947-2 - 220 V DC, 15 kA 75 % conforming to EN 60947-2 - 250 V DC, 15 kA 75 % conforming to IEC 60947-2 - 250 V DC, 4.5 kA 75 % conforming to EN 60947-2 - 500 V DC, 4.5 kA 75 % conforming to IEC 60947-2 - 500 V DC, 7.5 kA 75 % conforming to EN 60947-2 - 440 V DC, 7.5 kA 75 % conforming to IEC 60947-2 - 440 V DC
[ui] Rated Insulation Voltage 500 V DC conforming to IEC 60947-2, 500 V DC conforming to EN 60947-2
[Uimp] rated impulse withstand voltage 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2
9 Mm Pitches 4
Breaking Capacity 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2
breaking capacity 10 kA Icu at 440 V DC conforming to EN 60947-2, 10 kA Icu at 440 V DC conforming to IEC 60947-2, 6 kA Icu at 500 V DC conforming to EN 60947-2, 6 kA Icu at 500 V DC conforming to IEC 60947-2, 20 kA Icu at 220 V DC conforming to GB 14048.2, 20 kA Icu at 220 V DC conforming to IEC 60947-2, 20 kA Icu at 250 V DC conforming to GB 14048.2, 20 kA Icu at 250 V DC conforming to IEC 60947-2
Breaking Capacity Code H
Comb Busbar and Distribution Block Compatibility top or bottom: standard
Contact Position Indicator yes
Curve Code C
Earth-leakage Protection without
Locking Options Description in position O
Number of Protected Poles 2
overvoltage category IV
Provision for Padlocking padlockable
suitability for isolation yes conforming to IEC 60947-2, yes conforming to EN 60947-2
trip unit technology thermal-magnetic
Tropicalisation 2 conforming to IEC 60068-2
utilisation category category A conforming to EN 60947-2, category A conforming to IEC 60947-2
Weight 228.0 g
Package1 Length*Width*Height 8.5 cm x 3.6 cm x 7.5 cm
Country of Manufacturing France
[in] Rated Current 16 A at 25 °C
[ue] Rated Operational Voltage 500 V DC
ambient air temperature for operation -25-70 °C
ambient air temperature for storage -40-85 °C
colour white
compatibility code C60H-DC
control type toggle
device application distribution
device short name C60H-DC
Electrical Durability 6000 cycles 500 V DC
local signalling ON/OFF indication
Market Segment small commercial, residential
mechanical durability 20000 cycles
mounting mode fixed
mounting support 35 mm symmetrical DIN rail
net weight 0.256 kg
network frequency 50/60 Hz
network type DC
operating altitude 2000 m
Poles Description 2P
pollution degree 3 conforming to EN 60947-2, 3 conforming to IEC 60947-2
product compatibility C60 auxiliary, C60 accessories
Product Name Acti9 C60H-DC
product or component type miniature circuit-breaker
range Acti9
range of product C60
standards EN 60947-2, IEC 60947-2
Tightening Torque power circuit: 2.5-2.5 N.m top or bottom
ambient air temperature for operation -25-70 °C
standards EN 60947-2, IEC 60947-2
local signalling ON/OFF indication
product compatibility C60 auxiliary, C60 accessories
[Ui] rated insulation voltage 500 V DC conforming to IEC 60947-2, 500 V DC conforming to EN 60947-2
tightening torque power circuit: 2.5-2.5 N.m top or bottom

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Schneider Electric Circuit breaker C60H-DC 500Vdc 0,5A…63A 2P, A9N61531
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
A9N26924

In stock

AED 51.00
AED 76.81
Acti 9 - Auxiliary contact OC plus 1 SD and OF ac dc
A9N26929

In stock

AED 104.00
AED 155.02
Acti 9 - comb busbar - 1L+N - 18 mm pitch - 24 modules - 100 A
A9XPH224

In stock

AED 90.00
AED 134.07
Acti 9 - comb busbar - 1L+N - 18 mm pitch - 57 modules - 100 A
A9XPH257

In stock

AED 208.00
AED 311.55
MX Shunt Trip MX plus 1 OF 24Vac dc
A9N26948

In stock

AED 126.00
AED 188.53
Acti 9 - comb busbar - 1L+N - 18 mm pitch - 12 modules - 100 A
A9XPH212

In stock

AED 51.00
AED 76.81
Acti 9 - Auxiliary contact alarm SD ac dc
A9N26927

In stock

AED 87.00
AED 130.25
Acti 9 - comb busbar - 1L+N with Aux - 18 mm pitch - 57 modules - 100A
A9XAH257

In stock

AED 229.00
AED 342.48