miniature circuit breaker - C60H - 1 pole - 1 A - C curve
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
miniature circuit breaker - C60H - 1 pole - 1 A - C curve
Excl. Tax
Excl. Tax
Product Details
Activity | HDCFD |
---|---|
Pincode Group | default |
Part Number | A9N61501 |
[ics] Rated Service Breaking Capacity | 15 kA 75 % conforming to EN 60947-2 - 110 V DC, 15 kA 75 % conforming to IEC 60947-2 - 110 V DC, 4.5 kA 75 % conforming to EN 60947-2 - 250 V DC, 4.5 kA 75 % conforming to IEC 60947-2 - 250 V DC, 7.5 kA 75 % conforming to EN 60947-2 - 220 V DC, 7.5 kA 75 % conforming to IEC 60947-2 - 220 V DC |
[Uimp] rated impulse withstand voltage | 6 kV conforming to EN 60947-2, 6 kV conforming to IEC 60947-2 |
9 Mm Pitches | 2 |
breaking capacity | 10 kA Icu at 220 V DC conforming to EN 60947-2, 10 kA Icu at 220 V DC conforming to IEC 60947-2, 6 kA Icu at 250 V DC conforming to EN 60947-2, 6 kA Icu at 250 V DC conforming to IEC 60947-2, 20 kA Icu at 110 V DC conforming to EN 60947-2, 20 kA Icu at 110 V DC conforming to IEC 60947-2 |
Breaking Capacity Code | H |
Comb Busbar and Distribution Block Compatibility | top or bottom: standard |
Contact Position Indicator | yes |
Curve Code | C |
Earth-leakage Protection | without |
Locking Options Description | in position O |
Number of Protected Poles | 1 |
overvoltage category | IV |
Provision for Padlocking | padlockable |
suitability for isolation | yes conforming to IEC 60947-2, yes conforming to EN 60947-2 |
trip unit technology | thermal-magnetic |
Tropicalisation | 2 conforming to IEC 60068-2 |
utilisation category | category A conforming to EN 60947-2, category A conforming to IEC 60947-2 |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | C60H-DC |
control type | toggle |
device application | distribution |
device short name | C60H-DC |
Electrical Durability | 3000 cycles L/R = 2 ms |
Market Segment | small commercial, residential |
mechanical durability | 20000 cycles |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
net weight | 0.128 kg |
network frequency | 50/60 Hz |
network type | DC |
operating altitude | 2000 m |
Poles Description | 1P |
pollution degree | 3 conforming to EN 60947-2, 3 conforming to IEC 60947-2 |
product or component type | miniature circuit-breaker |
range | Acti9 |
range of product | C60 |
ambient air temperature for operation | -25-70 °C |
standards | EN 60947-2, IEC 60947-2 |
local signalling | ON/OFF indication |
product compatibility | C60 accessories, C60 auxiliary |
[Ui] rated insulation voltage | 500 V DC conforming to IEC 60947-2, 500 V DC conforming to EN 60947-2 |
tightening torque | power circuit: 2.5-2.5 N.m top or bottom |