Metal outlet grille cut-out 110x46mm ext dim 144x62mm IP20

NSYCAG110X46M
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Metal louvre plate 62 x 144mm made from steel for enclosures The kit is made of 1 fixing elements and 1 metal louvre The external width is 62mm Ingress protection rating (according to IEC 60529) is IP20 Fixing by screws on sides of enclosure Cut-out dimensions is 110 x 46mm Painted in grey (RAL 7035) Anti-corrosion protection is ensured by epoxy-polyester powder coating This product is qualified as a green premium, with minimal use of hazardous substances

Product Details

Activity PPUES
Part Number NSYCAG110X46M

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account