Metallic mounting plate for PLA enclosure H750xW1250mm

NSYPMM712
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

Metallic mounting plate for PLA enclosure H750xW1250mm. Label: Thalassa PLA - range: Thalassa - device composition: N/A - material: N/A - accessory / separate part category: mounting accessory - product or component type: mounting plate - device application: multi-purpose - enclosure nominal dimensions: N/A - mounting location: step slide,back inserts - mounting plate description: plain - range compatibility: - Range Presentation: Floor-Standing polyester enclosures & accessories All parts are made of fiber glass reinforced polyester, moulded by hot compression, RAL7035 colour. Same finish for all surfaces. Bosses for fixation points are moulded. 4 versions of enclosures available: - Totally closed, IP65. - Open bottom and integrated plinth, IP54. - With ventilated canopy, IP44. - Open bottom with plinth, and ventilated canopi, IP44. Features: · 40 dimensions from 500x500x320mm up to 1500x1250x420mm and also 2000x750x420mm. · 1 door: for 500 and 750mm width enclosures · 2 doors: for 1000 and 1250mm width enclosures · 2 doors: for 2000mm height enclosures Features: · 2 doors enclosures constructed with reinforcement in central part. · 3 types of panels/doors: plain, ribbed and glazed. · Lock or handle with locks, with 2 or 4 action points out of the protected volume. · Impact resistance: IK10 for plain and ribbed door version, IK08 for the glazed door. · Self-extinguish: HB40 · 960ºC test withstanding. · Polyester plinth ZA 200 mm, stackable 2x200mm for PLA enclosures, closed bottom versions · Polyester plinth ZZ 200 mm and 500 mm for PLA enclosures, open bottom versions Certifications: · Bureau Veritas and DEKRA - IEC62208 enclosure standard. · Bureau Veritas - Marine applications · UL508A – CAN/CSA-C22.2 (Only for NSYPLA) Enclosures Spare Parts Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: Floor-standing polyester enclosure · No electrical contact risks. · Suitable for indoor or outdoor use. · Resistant to harsh atmospheres. · Can be used in a large temperature range. · Easy to machine and the machining does not produce corrosion. · Halogen free. · Light weight gives an easy installation. · Long life lasting without maintenance. · Strong against shocks. · Version with canopy, for outdoor use, maintaining the quality of the seal. · Version with 65mm integrated plinth and open lower part for easy incoming of cables. · Large range of dimensions (up to 46 dimensions) · Choice of doors (plain, ribbed surface, glazed). · Several possibilities of installation (ground, on plinth, wall). · Coupling possibilities thanks to modular dimensions. · Locking system is out the protected volume. · Abroad number of composition accessories. · Mounting plates (metal or insulating material) or chassis for universal use or applications (VDI, modular distribution). · Customised service: colour, machining, mounting accessories, change of locks, enhanced depth. · Combination of the 4 versions with the 3 types of door and rear door instead of panel. - Range Application Presentation: · Electrical distribution and Control · Infrastructures and Industry · Installations in indoor, outdoor and harsh environments · Public areas thanks to total insulation – safety Automation, measurement, distribution and protection

Product Details

Activity PPUES
Part Number NSYPMM712

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account