
calcActive())">
Metal industrial box plain door H400xW600xD120 IP66 IK10 RAL 7035
NSYSBM406012
AEDÂ 1,128.14
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM406012
Metal industrial box plain door H400xW600xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H400xW600xD120 IP66 IK10 RAL 7035
AEDÂ 1,128.14
Description
Spacial SBM steel industrial box is designed for multi-purpose applications and is suitable for use in harsh environments It is certified by LR | DNV-GL | UL | BV and has an IK10 (IEC62262) degree of protection and IP66 (IEC60529) rating This box has a nominal height, width and depth of 400mm, 600mm and 120mm respectively It is made of sheet steel with a grey color (RAL7035) and polyester powder surface finish It consists of 1 cover, 1 body and 6 cover screw The cover is removable for maintenance purposes and is secured by a captive screw PZ2 outside the sealed area The net weight of the enclosure is 9,084kg and it meets the standards of IEC 62208 The ambient air temperature for storage and operation is -35-60°C and -35-80°C respectively Made sheet of stee with polyester powder finish. Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM406012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account