
calcActive())">
Metal industrial box plain door H300xW400xD120 IP66 IK10 RAL 7035
NSYSBM304012
AEDÂ 676.19
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM304012
Metal industrial box plain door H300xW400xD120 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H300xW400xD120 IP66 IK10 RAL 7035
AEDÂ 676.19
Description
Spacial SBM steel industrial box is designed for a multi-purpose application It is certified with LR | DNV-GL | UL | BV and has a nominal height, width and depth of 300mm, 400mm and 120mm respectively The box is made from sheet steel in grey color (RAL7035) with a polyester powder surface finish The box consists of 4 cover screws, a cover and a body It has a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 4,112kg It is designed for use in harsh environments, it can withstand high impact due its IK10 (IEC62262) and it has a high resistance to dust and water with an IP66 rating (IEC60529) The box is wall mounted and the cover is fixed with a half turn metal screw The enclosure type is a flat face box The ambient air temperature for storage and operation ranges from -35-60°C and -35-80°C respectively
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM304012 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account