
calcActive())">
Metal industrial box plain door H150xW200xD80 IP66 IK10 RAL 7035
NSYSBM15208
AEDÂ 317.75
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYSBM15208
Metal industrial box plain door H150xW200xD80 IP66 IK10 RAL 7035
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal industrial box plain door H150xW200xD80 IP66 IK10 RAL 7035
AEDÂ 317.75
Description
Spacial SBM steel industrial box for a multi-purpose application It is designed for use in harsh environments, it has an IK10 rating (IEC62262) and an IP66 rating (IEC60529) for high resistance to dust and water The box has a nominal height, width and depth of 150mm, 200mm and 80mm respectively It is made of sheet steel in grey color (RAL7035) with a polyester powder surface finish It consists of 4 cover screws, a cover and a body with a captive screw PZ2 outside the sealed area The cover can be removed for maintenance purposes The net weight of the enclosure is 1,312kg It meets the standards of IEC 62208 and has an ambient air temperature for storage of -35-60 °C and for operation of -35-80 °C Made sheet of steel with polyester powder finish. Protection IP 66, IK10.
Product Details
Activity | PPUES |
---|---|
Part Number | NSYSBM15208 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account