Metal flush mounting kit for Ø22 selector switch and ill.pushbutton

ZB4BZ022
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Promotional Video

Product Details

Activity IDSIG
Pincode Group default
Part Number ZB4BZ022
accessory / separate part category mounting and fixing accessory
accessory / separate part destination selector switch with high bezel and high guard, illuminated push-button with high bezel and high guard
IK degree of protection IK06 conforming to IEC 50102
IP degree of protection IP66 (front face) conforming to IEC 60529, IP69 (front face) conforming to IEC 60529, IP69K (front face) conforming to DIN 40050-9
mounting diameter 30.5 mm
net weight 0.021 kg
product or component type flush mounting kit
Quantity per set set of 1
range of product Harmony XB4
Customizable 0
product compatibility ZB4BK, ZB4BD.8, ZB4BD, ZB4BD.9, ZB4BJ, ZB4BH..3, ZB4BA.6, ZB4BW
Surface Finish chromium plated

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Metal flush mounting kit for Ø22 selector switch and ill.pushbutton
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Selector switch, Harmony XB4, metal, black, 22mm, 2 positions, stay put, 1NO
XB4BD21

In stock