Metal flush mounting kit for Ø22 selector switch and ill.pushbutton
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Metal flush mounting kit for Ø22 selector switch and ill.pushbutton
Excl. Tax
Excl. Tax
Description
Product Details
Activity | IDSIG |
---|---|
Pincode Group | default |
Part Number | ZB4BZ022 |
accessory / separate part category | mounting and fixing accessory |
accessory / separate part destination | selector switch with high bezel and high guard, illuminated push-button with high bezel and high guard |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP66 (front face) conforming to IEC 60529, IP69 (front face) conforming to IEC 60529, IP69K (front face) conforming to DIN 40050-9 |
mounting diameter | 30.5 mm |
net weight | 0.021 kg |
product or component type | flush mounting kit |
Quantity per set | set of 1 |
range of product | Harmony XB4 |
Customizable | 0 |
product compatibility | ZB4BK, ZB4BD.8, ZB4BD, ZB4BD.9, ZB4BJ, ZB4BH..3, ZB4BA.6, ZB4BW |
Surface Finish | chromium plated |