Metal blank plate with box, 1 gang
SKU :
ESM31X2
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 72.23
AEDÂ 55.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
1. Made tough in Galvabond with an
attractive grey epoxy powder coated
finish, easily surface mounted with
only two screws
2. The range is supplied
complete with mounting box and
integral earthing terminal with all
exposed metal parts bonded to earth
for safety and protection
Metal blank plate with box, 1 gang
AEDÂ 72.23
AEDÂ 55.00
- Specifications
- Reviews
Overview
| Part Number | ESM31X2 |
|---|---|
| Activity | HDCWD |
| Weight | 720.0 g |
| Package1 Length*Width*Height | 14.2 cm x 4.5 cm x 9.3 cm |
| Material | plate: PC (polycarbonate) |
| Number of Gangs | 1 gang |
| product or component type | blank plate |
| Range | S-Classic |
| range of product | S-Classic |
| Wiring Device Mounting | flush, surface |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | ESM31X2 |
|---|---|
| Activity | HDCWD |
| Weight | 720.0 g |
| Package1 Length*Width*Height | 14.2 cm x 4.5 cm x 9.3 cm |
| Material | plate: PC (polycarbonate) |
| Number of Gangs | 1 gang |
| product or component type | blank plate |
| Range | S-Classic |
| range of product | S-Classic |
| Wiring Device Mounting | flush, surface |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account