
calcActive())">
Metal blank plate with box, 1 gang
ESM31X
AEDÂ 34.58
AEDÂ 27.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

ESM31X
Metal blank plate with box, 1 gang
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Metal blank plate with box, 1 gang
AEDÂ 34.58
AEDÂ 27.00
Product Details
Part Number | ESM31X |
---|---|
Activity | HDCWD |
Weight | 600.0 g |
Package1 Length*Width*Height | 8.1 cm x 4.5 cm x 8.1 cm |
Material | plate: PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | blank plate |
range | S-Classic |
range of product | S-Classic |
Wiring Device Mounting | flush, surface |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account