MD5A Damper Actuator, Modulating, 2-10 Vdc, Non-Spring Return, 24 Vac/dc, 1 m Cable, 5 Nm, IP54.
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MD5A Damper Actuator, Modulating, 2-10 Vdc, Non-Spring Return, 24 Vac/dc, 1 m Cable, 5 Nm, IP54.
Excl. Tax
Excl. Tax
Product Details
Activity | DBPRD |
---|---|
Pincode Group | default |
Part Number | 8751009000 |
Targeted region | Europe, Asia Pacific., Australia. |
Rotational range adjustment | 95° maximum (limited by an adjustable end stop) |
Position indicator | visual indicator with position ring |
Actuator product series | MD |
Actuator rotation | 95 ° |
Actuator type | electric |
Stroke auto calibration | FALSE |
Lead length | 1 m |
Control signal | proportional/modulating |
Stroke running time | 150 s |
Hold-in power consumption in W | 0.4-0.4 W |
Actuator model | MD5A-24 |
Power loss return | non-spring return |
Analogue input range | 2...10 V DC |
Feedback signal | 2...10 V DC |
ambient air temperature for operation | -30-50 °C |
ambient air temperature for storage | -40-80 °C |
IP degree of protection | IP54 |
Actuator | rotary |
Transformer Rated Power in Va | 2 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
hold-in power consumption in VA | 2-2 VA AC |
tightening torque | 44 lb.in, 5 N.m |