MD10-SR Damper Actuator, Modulating, 2-10 Vdc input signal, Spring Return, 24 Vac/dc, 1m Leads, 10 Nm, IP54.
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
MD10-SR Damper Actuator, Modulating, 2-10 Vdc input signal, Spring Return, 24 Vac/dc, 1m Leads, 10 Nm, IP54.
Excl. Tax
Excl. Tax
Product Details
Activity | DBPRD |
---|---|
Pincode Group | default |
Part Number | MD10SR-24M |
Targeted region | Europe, Asia Pacific., Australia. |
Rotational range adjustment | 95° maximum (limited by an adjustable end stop) |
Position indicator | Stroke indicator on bracket |
Actuator product series | MD10SR |
Actuator rotation | 95 ° |
Actuator type | electric |
Power consumption in VA | 5.5 VA AC |
Lead length | 1 m |
Control signal | proportional/modulating |
Hold-in power consumption in W | 2.5-2.5 W |
Power loss return | spring return |
Analogue input range | 2...10 V DC |
Feedback signal | 2...10 V DC |
Spring return timing | 75 s |
ambient air temperature for operation | -30-50 °C |
ambient air temperature for storage | -40-80 °C |
IP degree of protection | IP43 |
Actuator | rotary |
Transformer Rated Power in Va | 5.5 VA |
control type | automatic reset |
Electrical Insulation Class | class III |
tightening torque | 10 lb.in, 1.1 N.m |