
calcActive())">
M6 combiplas slide nut for 40 mm C-shaped rail (C40 type) - Supply: 100 units
NSYBN406
AEDÂ 8.78
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

NSYBN406
M6 combiplas slide nut for 40 mm C-shaped rail (C40 type) - Supply: 100 units
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
M6 combiplas slide nut for 40 mm C-shaped rail (C40 type) - Supply: 100 units
AEDÂ 8.78
Description
M6 combiplas slide nut for 40 mm C-shaped rail (C40 type) - Supply: 100 units. Label: Spacial SM - range: Spacial - accessory / separate part category: fixing accessory - product or component type: slide nut - device application: multi-purpose - Range Presentation: Floor standing steel enclosure, made from a one single piece metal sheet, folded and welded on the corners for high robustness. The steel enclosures – Spacial SM offer the largest dimensional range in the market. Find yours!
Characteristics
The steel enclosures – Spacial SM are capable of withstanding 600 kg distributed in their volume.
Material
- Body: sheet steel with a thickness of 1.5 mm.
- Door: sheet steel with a thickness of 1.8 mm.
- Coating: epoxy-polyester paint, structured finish, in grey RAL 7035.
Degree of protection
- IP 55 in accordance to IEC 60529.
- IK 10 (IK 08 for transparent door) in accordance to IEC 62262.
Certifications
IEC 62 208, BV rules for classification steel ships, DNV
Vibration Class A, UL & CUL 1,12 & 12K, NEMA 12 & 12K.
Enclosures Spare Parts
Schneider Electric selected a wide variety of spare parts for your enclosure. No matter if the enclosure is recently built or has several years, you can have the replacement parts you need. - Range Benefits: The quick and simple solution
Spacial SM is the floor standing monobloc solution that provides:
- A completely single-piece body unique in the market
- High robustness, for a better protection of the material installed.
- A ready to assemble enclosure with a large range of dimensions available. - Range Application Presentation:
- Industrial
- Energy and infrastructures
- Building
Product Details
Activity | PPUES |
---|---|
Part Number | NSYBN406 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account