M172 07 I/Os Screw Terminal Blocks
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
M172 07 I/Os Screw Terminal Blocks
Excl. Tax
Excl. Tax
Product Details
Activity | IDCOM |
---|---|
Pincode Group | default |
Part Number | TM172ASCTB07 |
accessory / separate part category | connection accessory |
accessory / separate part destination | base controller |
Accessory / separate part type | screw terminal block |
colour | green |
depth | 20 mm |
height | 70 mm |
net weight | 0.024 kg |
product or component type | terminal block |
range of product | Modicon M171/M172 |
width | 120 mm |
Input/output number | 7 |
product compatibility | logic controller M172 performance |
Electrical Connection | removable terminal block screw connector |