Chassis terminal blocks for 4 OF contacts - MTZ2/3
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Chassis terminal blocks for 4 OF contacts - MTZ2/3
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | PPACB |
|---|---|
| Range of product | MASTERPACT MTZ2MASTERPACT MTZ3 |
| Product or component type | PRE-WIRED TERMINAL BLOCK |
| Device application | WIRING |
| Range compatibility | MASTERPACT MTZ MASTERPACT MTZ2MASTERPACT MTZ MASTERPACT MTZ3 |
| Circuit breaker mounting mode | DRAWOUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.1 CM |
| Package 1 Width | 0.1 CM |
| Package 1 Length | 0.1 CM |
| Package 1 Weight | 10.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Activity | PPACB |
|---|---|
| Range of product | MASTERPACT MTZ2MASTERPACT MTZ3 |
| Product or component type | PRE-WIRED TERMINAL BLOCK |
| Device application | WIRING |
| Range compatibility | MASTERPACT MTZ MASTERPACT MTZ2MASTERPACT MTZ MASTERPACT MTZ3 |
| Circuit breaker mounting mode | DRAWOUT |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 0.1 CM |
| Package 1 Width | 0.1 CM |
| Package 1 Length | 0.1 CM |
| Package 1 Weight | 10.0 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |